Top

MAX40110EVKIT

Evaluation Kit for the MAX40110

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40110 Aug 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op Amp Configurations
  • Component Pads Allow for Sallen-Key Filter
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Home Medical (Blood Glucose, Weight Scale, Blood Pressure, EKG)
  • Industrial IOT (Pressure, Flow, Level, Temperature, Proximity)
  • Optical Sensors
  • SAR ADC Driver
  • Wearable Devices

Description

The MAX40110 evaluation kit (EV kit) provides a proven design to evaluate the MAX40110 low-noise, low-power, low-bias-current operational amplifier in a 6-pin µDFN package. The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40110AYT+ installed.

Simplified Block Diagram

MAX40110EVKIT: Board Photo MAX40110EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40110 Aug 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .