MAX40056EVKIT

Evaluation Kit for the MAX40056F, MAX40056T, MAX40056U


Please check latest availability status for a specific part variant.

Description

The MAX40056 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40056F/MAX40056T/MAX40056U high-precision, high-voltage, bidirectional current sense amplifier for PWM applications, such as servo motor control and solenoid drive. The MAX40056F/MAX40056T/ MAX40056U are ideal for 48V, or less BLDC, induction motor applications (such as robotics), pick-and-place machines, 3D prints, or other servo motor control systems.

This EV kit demonstrates the MAX40056FAUA+ in an 8-pin µMAX package, with Gain = 50V/V. For other available pin-compatible options (MAX40056TAUA+, Gain = 20V/V, MAX40056HAUA+, Gain = 10V/V), contact the factory.

MAX40056EVKIT: Photo Board MAX40056EVKIT: Photo Board Enlarge+

Key Features

  • Precision Real-Time Current-Monitoring with Fault Detection
  • Internal Available1.5V Reference
  • -0.3V to +65V Input Common Mode Range
  • -40°C to +125°C Temperature Range
  • Evaluates 8-µMAX MAX40056FAUA+ Device
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery Stack Monitors
  • Current Monitoring of Inductive Loads
  • PWM H-Bridge Motor In-line/In-phase/ Winding Current Sensing
  • Solenoid Current Sensing

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX40056EVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX3522B
    DOCSIS 3.1 Programmable-Gain Amplifier

    • Delivers +68dBmV Output Power While Meeting DOCSIS 3.1 Requirements
    • Covers 5MHz–204MHz Output Bandwidth
    • Dual Outputs Eliminates Need for an External RF Switch

    MAX49017
    1.7V, Dual microPower Comparator with Built-In Reference

    • microPower Operating Current (Total 1.35μA (Typ), 2.55μA (Max)) Preserves Battery Power
    • Internal Precision Reference Saves Space and Cost of an External Reference
    • < 1% at Room Temperature, < 2.5% Over Temperature Reference

    MAX40660
    Transimpedance Amplifier with 100mA Input Current Clamp for Automotive LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available UponRequest)
    • MAX40660

    MAX40661
    Transimpedance Amplifier with 100mA Input Current Clamp for Automotive LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available UponRequest)
    • MAX40660