MAX40026EVKIT

Evaluation Kit for the MAX40026


Please check latest availability status for a specific part variant.

Description

The MAX40026 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40026 ultra-low 280ps propagation delay, ultra-low dispersion comparator with 2mV hysteresis. The board provides layout options that allow the input termination to be easily modified for alternative input terminations. The comparator outputs are designed to drive low voltage differential signal outputs (LVDS). The LVDS outputs help minimize power dissipation and interfaces directly with high speed interconnect devices, FPGA’s and CPU. The MAX40026 comparator is ideal for time of flight distance measurement applications.

This EV kit demonstrates the MAX40026ATA/VY+ in an 8-pin TDFN package.

MAX40026EVKIT: Board Photo MAX40026EVKIT: Board Photo Enlarge+

Key Features

  • Fast Propagation Delay: 280ps typ
  • Low Overdrive Dispersion: 25ps (VOV = 10mV to 100mV)
  • Supply Voltage 2.7V to 3.6V
  • 39.4mW at 2.7V Supply
  • Power-Efficient LVDS Outputs
  • -40°C to +125°C Temperature Range

Applications/Uses

  • Communications
  • Distance Sensing in LIDAR, RADAR, and SONAR
  • High-Speed Differential Line Receivers
  • High-Speed Level-Shifting
  • High-Speed Triggering in Oscilloscopes
  • Oscillators
  • Test and Measurement
  • Threshold Detectors
  • Time-of-Flight Sensors

Tools & Models

  • MAX40026EVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX49140
    30ns, Low-Power, 3V/5V, Rail-to-Rail Single-Supply Comparator

    • Fast, 30ns Propagation Delay (10mV Overdrive)
    • Low-Power 100μA Supply Current (VDD = 3V)
    • Optimized for 3V and 5V Applications

    MAX40108
    1V, Low-Power, Precision Operational Amplifier

    • Supply Voltage Range: 0.9V to 3.6V
    • Low 25.5µA Quiescent Current
    • Very Low 1μV (typ) Input Offset Voltage

    MAX32000
    High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available upon Request)
    • Internal Multiplexer