Top

MAX40024EVKIT

Evaluation Kit for the MAX40024

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40024 Aug 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Accommodates Multiple Op Amp Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Battery-Powered Devices
  • Industrial Sensors
  • Wearable Medical

Description

The MAX40024 evaluation kit (EV kit) provides a proven design to evaluate the MAX40024 low-noise, low-power, low-bias-current, rail-to-rail dual-operational amplifiers (op amps) in an 9-bump (1.23mm x 1.23mm x 0.5mm) waferlevel package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40024ANL+ installed.

Simplified Block Diagram

MAX40024EVKIT: Board Photo MAX40024EVKIT: Board Photot Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40024 Aug 23, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.