Top

MAX4001EVKIT

Evaluation Kit for the MAX4000, MAX4001, and MAX4002

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4000, MAX4001, and MAX4002 Sep 13, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 2.7V to 5.5V Single-Supply Operation
  • 50Ω SMA Connector on RF Input
  • Low-Profile Design (0.65mm, max)
  • On-Board Quasi-Measurement Mode Circuitry
  • On-Board Shutdown Control
  • Ultra-Compact Solution
  • Fully Assembled and Tested Surface-Mount Board

Applications/Uses

  • Cellular Handsets (TDMA, CDMA, GPRS, GSM)
  • RSSI for Fiber Modules
  • Transmitter Power Measurement and Control
  • TSSI for Wireless Terminal Devices

Description

The MAX4001 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX4001 RF-detecting controller in a 9-bump chip-scale package (UCSP™). The MAX4001 EV kit includes on-board shutdown control as well as quasi-measurement mode circuitry to provide an easy method to evaluate the MAX4001. The RF input utilizes a 50Ω SMA connector for convenient connection to test equipment. The MAX4001 EV kit can also be used to evaluate the MAX4000 and MAX4002 RF-detecting controllers.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX4000, MAX4001, and MAX4002 Sep 13, 2002

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .