Top

MAX40018EVKIT

Evaluation Kit for the MAX40018

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40018 Apr 05, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Accommodates Multiple Op-Amp Configurations
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Handheld Devices
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices
  • Wearable Devices

Description

The MAX40018 evaluation kit (EV kit) provides a proven design to evaluate the MAX40018 low power, rail-torail dual-operational amplifiers (op amps) in an 8-bump (1.63mm x 0.91mm x 0.5mm) wafer-level package (WLP). The EV kit circuit is preconfigured as noninverting amplifiers, but can be adapted to other topologies by changing a few components.

The EV kit comes with a MAX40018ANA+ installed.

Simplified Block Diagram

MAX40018EVKIT: Photo Board MAX40018EVKIT: Photo Board Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40018 Apr 05, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .