Top

MAX40016EVKIT

Evaluation Kit for the MAX40016

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40016 Apr 05, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Integrated Current Sense Element
  • 4-Decade Measurement Range
    • Maintains Accuracy from < 300µA to 3A
  • Withstands Overloads to 4A
  • +2.5V to +5.5V Input Common Mode Range
  • Low Power Mode Reduces Supply Current to <10µA
  • Tiny 1.98mm x 1.31mm 15-Bump WLP
  • -40°C to +125°C Operating Temperature Range
  • Evaluates the MAX40016ANL+
  • Accommodates Easy-to-Use components
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Mobile Devices
  • Portable Instruments
  • RF Power Monitoring

Description

The MAX40016 evaluation kit (EV Kit) provides a proven design to evaluate the MAX40016 wide dynamic range current sense amplifier. The MAX40016 integrates the sense element, eliminating a bulky and costly external sense/ shunt resistor. The device measures four of decades of current (from < 300µA to 3A) while maintaining a highly accurate output reading. This EV kit demonstrates the MAX40016 in a tiny, space-saving, 15-bump wafer-level package (WLP).

The MAX40016 EV kit PCB comes with the MAX40016ANL+ device installed.

Simplified Block Diagram

MAX40016EVKIT: Photo Board MAX40016EVKIT: Photo Board Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX40016 Apr 05, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .