Top

MAX40010EVKIT

Evaluation Kit for the MAX40010

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40010 Jul 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Precision, Real-Time Current Monitoring
  • +2.7V to +76V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Sensing
  • Base-Stations and Communication Equipment
  • Energy Management
  • Server Backplanes/Data Centers
  • Solar Panel Monitoring

Description

The MAX40010 evaluation kit (EV kit) provides a proven design to evaluate the MAX40010 dual-channel, highprecision, high-voltage, current-sense amplifier. This EV kit demonstrates the MAX40010 in a 5-PIN SOT-23 package.

The EV kit PCB comes with a MAX40010TAWT+ installed, which is the 20V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX40010LAWT+ (G = 12.5V/V), MAX40010FAWT+ (G = 50V/V), and MAX40010HAWT+ (G = 100V/V).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40010 Jul 27, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.