Top

MAX40008EVKIT

Evaluation Kit for the MAX40008/MAX40009

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40008/MAX40009 Jun 07, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 300ns Propagation Delay
  • Wide Input Common Mode Voltage Range, -0.2V to VDD + 0.2V
  • Hysteresis Adding Configurable
  • Evaluates 6-Bump WLP Package
  • Fully Assembled and Tested

Applications/Uses

  • IR Receivers
  • Level Translators
  • Mobile Communications
  • Portable/Battery-Powered Systems
  • Threshold Detectors/ Discriminators
  • Window Comparators

Description

The MAX40009 evaluation kit (EV kit) is a fully assembled and tested PC board that evaluates the MAX40008/ MAX40009 single comparator with shutdown input. This EV kit comes with a push-pull output MAX40009ANT+ installed that operates off a VDD supply between 1.7V and 5.5V. The MAX40009 has a wide input common mode voltage range from -0.2V to VDD + 0.2V. This EV kit demonstrates the MAX40009ANT+ in an ultra-small, 0.73mm x 1.1mm, 6-bump wafer-level package (WLP) with 0.35mm bump spacing.

The EV kit can be used to evaluate both the MAX40008 and MAX40009 with a 6-bump WLP. To evaluate the MAX40008 (open-drain output version), replace U1 (MAX40009) with the MAX40008 with jumper J1 installed.

When using the MAX40008EVKIT# to evaluate the MAX40009 (push-pull version), replace U1 (MAX40008) with MAX40009 with jumper J1 removed.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40008/MAX40009 Jun 07, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.