Top

MAX40007EVKIT

Evaluation Kit for the MAX40007

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40007 Jan 13, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 1.7V to 5.5V Single-Supply Operation
  • Comes in Unity-Gain Buffer Configuration
  • Can Be Configured in Inverting, Non-Inverting, and Differential Amplifier Configurations
  • Evaluates the Device in a 6-Bump WLP
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Fitness wearables
  • Mobile Phones
  • Notebook and Tablet Computers
  • Portable Instrumentation
  • Portable Medical Devices

Description

The MAX40007 evaluation kit (EV kit) is a fully assembled and tested circuit board that contains all the components necessary to evaluate the MAX40007 IC, offered in a space-saving 1.1mm × 0.76mm, 6-bump wafer-level package (WLP). The device is a rail-to-rail micropower op amp drawing only 700nA of supply current. The EV kit operates from a single 1.7V to 5.5V DC power supply.

Using the MAX40007 nanoPower Op Amp in a Force Sense Application

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX40007 Jan 13, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.