MAX40003EVKIT

Evaluation Kit for the MAX40002/MAX40003/MAX40004/MAX40005/MAX40012/MAX40013/MAX40014/MAX40015


Please check latest availability status for a specific part variant.

Description

The MAX40002–MAX40005 evaluation kits (EV kits) are fully assembled and tested PC boards that evaluate the MAX40002ANS02–MAX40005ANS02 single comparators. The MAX40002ANS02–MAX40005ANS02 operate from a VCC supply between 1.7V to 5.5V, come with an internal reference voltage of 0.2V, and have a wide 0.1V to 5.5V input voltage (IN) range. These EV kits demonstrate the MAX40002ANS02–MAX40005ANS02 in an ultra-small, 0.76mm x 0.76mm, 4-bump wafer-level package (WLP) with 0.35mm bump spacing.

These EV kits are configured to evaluate all devices in the MAX40002–MAX40005/MAX40012–MAX40015 family that have a 4-bump wafer-level package (WLP). To evaluate other WLP devices in this MAX40002–MAX40005/ MAX40012–MAX40015 family other than what is preinstalled, replace the U1 IC with the desired part (see Ordering Information for details).

Key Features

  • 0.1V to 5.5V Input Voltage Range
  • 1.7V to 5.5V External Reference Range (MAX40002ANS–MAX40005ANS)
  • 1.7V to 5.5V VCC Range with Internal Reference (MAX40002ANS_ _─MAX40005ANS_ _)
  • 0.2V, 0.5V, 0.9V and 1.222V Internal Reference Options Available
  • Evaluates 4-Bump WLP Package
  • Fully Assembled and Tested

Applications/Uses

  • Electronic Toys
  • Mobile Devices
  • Notebook Computers
  • Portable Instrumentation
  • Portable Medical Devices

Tools & Models

  • MAX40003EVKIT ODB File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V