Top

MAX34427SHLD

Evaluation Kit for the MAX34427

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34427 Aug 22, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX34427
  • +2.7V to +3.6V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • USB-12C/SMBus™ Interface
  • Windows® 7, 8, and 10 Compatible Software

Applications/Uses

  • Tablets
  • Ultra Notebooks
  • Workstations
  • Servers
  • VR/AR Headsets

Description

The MAX34427 Shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX34427, a SMBus two-channel, high dynamic range current, voltage, and power accumulator. The Shield operates from a single supply (either from USB or external power supply). This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.

The MAX34427 Shield EV kit provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34427. The kit includes an installed MAX34427. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.

Simplified Block Diagram

MAX34427SHLD: Board Photo MAX34427SHLD: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX34427 Aug 22, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.