Top

MAX34417EVKIT

Evaluation Kit for the MAX34417

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX34417 Mar 14, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy Evaluation of the MAX34417
  • USB-12C/SMBus Interface
  • PC, Laptop, or Tablet with Windows XP®, Windows® 7, 8, and 10 Compatible Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Servers
  • Smartphones
  • Tablets
  • Ultra Notebooks

Description

The MAX34417 evaluation kit (EV kit) provides the hardware and software graphical user interface (GUI) necessary to evaluate the MAX34417 SMBus Four-Channel, High Dynamic Range Power Accumulator. The EV Kit includes a MAX34417ENE+ installed EV board, as well as a micro- USB cable to communicate with a PC.

 Watch video: Introducing the MAX34417 Evaluation Kit

Simplified Block Diagram

MAX34417EVKIT: Board Photo MAX34417EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX34417 Mar 14, 2018

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.