Evaluation Kit for the MAX34406
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX34406 | Nov 23, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Quick Evaluation of the MAX34406
- Fully Assembled and Tested
- Ready for Operation Out of the Box
- Configured for 4A Thresholds on Each Channel
- Support Currents Up to 32A on Each Channel
- Access to Sense Resistors for Threshold Adjustment
- Amplifier Filtering Can be Added
- Labeled Test Points for Key Signals
- PCB Mounting Holes
Applications/Uses
- Base Stations
- Industrial Controls
- Network Switches/Routers
- Servers
- Smart Grid Network Systems
Description
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX34406 | Nov 23, 2011 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.