Product Details
Key Features
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX2679 and MAX2679B | Jun 16, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Easy Evaluation of MAX2679/MAX2679B IC
- 1.08V to 1.98V Single-Supply Operation
- RF Input and Output Matched to 50Ω
- Fully Assembled and Tested
Applications/Uses
Description
The MAX2679/MAX2679B evaluation kits (EV kits) simplify the evaluation of the MAX2679/MAX2679B GPS/ GNSS ultra-low current low-noise amplifier (LNAs). They enable testing of the device’s RF performance and require no additional supporting circuitry. The EV kits provide 50Ω SMA connectors for inputs and outputs.
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX2679 and MAX2679B | Jun 16, 2017 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.