Top

MAX2038EVKIT

Evaluation Kit for the MAX2038

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2038 Sep 03, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • 8-Channel Configuration
  • High Integration for Ultrasound Imaging Applications
  • Pin-for-Pin Compatibility with the MAX2037
  • VGA Features
    • Maximum Gain, Gain Range, and Output-Referred Noise Optimized for Interfacing with 12-Bit ADCs:
      • Maximum Gain of 29.5dB
      • Total Gain Range of 42dB
      • 22nV/ Ultra-Low Output-Referred Noise at 5MHz
  • ±0.25dB Absolute Gain Error
  • 120mW Consumption per Channel
  • Switchable Output VGA Clamp Eliminating ADC Overdrive
  • Fully Differential VGA Outputs for Direct ADC Drive
  • Variable Gain Range Achieves 42dB Dynamic Range
  • -70dBc HD2 at VOUT = 1.5VP-P and fIN = 5MHz
  • Two-Tone Ultrasound-Specific IMD3 of -52dBc at VOUT = 1.5VP-P and fIN = 5MHz
  • CWD Mixer Features
    • Low Mixer Thermal and Jitter Noise: -155dBc/Hz at 1kHz Offset from 1.25MHz Carrier
    • Serial-Programmable LO Phase Generator for 4, 8, 16 LO Quadrature Phase Resolution
    • Optional Individual Channel 4 x fLO LO Input Drive Capability
    • 269mW Power Consumption per Channel (Normal-Power Mode) and 226mW Power Consumption per Channel (Low-Power Mode)

Applications/Uses

  • Sonar
  • Ultrasound Imaging

Description

The MAX2038 evaluation kit (EV kit) simplifies the evaluation of the MAX2038 8-channel variable-gain amplifier (VGA) and programmable octal mixer array. It is fully assembled and tested at the factory. Standard SMB connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench. The MAX2038 supports 12-bit ADC performance.

This document provides a list of test equipment required to evaluate the device, a straight-forward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a component list for the kit, and artwork for each layer of the PCB.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX2038 Sep 03, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.