Top

MAX19000EVKIT

Evaluation Kit for the MAX19000

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19000 Mar 18, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Internal Level-Setting DACs
  • Heat Sink Included for Safe Operation
  • Windows 2000-, Windows XP-, and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Memory Testers
  • SOC Testers

Description

The MAX19000 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX19000 dual-channel, high-performance pin electronics driver/comparator/load (DCL) with built-in level-setters. The EV kit includes SMA connections for the high-speed digital I/Os and the MAX19000 pin-driver outputs. The MAX19000 EV kit is connected to the PC through the universal serial bus (USB) port. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX19000.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX19000 Mar 18, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .