Top

MAX16913AEVKIT

Evaluation Kit for the MAX16913 and MAX16913A

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16913 and MAX16913A Oct 22, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • 5V to 18V Input Range
  • Tolerates Inputs Up to 42V
  • Resistor-Adjustable Open-Load Threshold
  • Open-Load Threshold Setting Input (OLT, MAX16913A only)
  • Open-Drain, Open-Load Indicator Output (Active-Low OL)
  • Open-Drain, Short-Circuit Indicator Output (Active-Low SC)
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Applications/Uses

  • Automotive Safety and Infotainment
  • Remote LNA Phantom Power

Description

The MAX16913A evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that evaluates the MAX16913A high-voltage, high-side current-sense switches. The EV kit operates from a DC supply voltage from 5V to 18V. The EV kit demonstrates the device's open-drain fault signals (active-low OL and active-low SC), open-load threshold setting input (OLT), and shutdown function (SHDN).

The MAX16913A EV kit can also be used to evaluate the MAX16913, which features an internally set open-load threshold. To evaluate the MAX16913, request a free sample of the MAX16913GEE+ when ordering the MAX16913A EV kit.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX16913 and MAX16913A Oct 22, 2009

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .