Top

Single/Dual/Triple/Quad Operational Amplifiers

Product Details

Key Features

Parametric specs for Operational Amplifiers
Unity Gain BW (MHz) (typ) 0.044
Input IBIAS (nA) (max) 0.05
VOS (µV) (max) 2000
VSUPPLY (Total) (V) (min) 2
VSUPPLY (Total) (V) (max) 16
# Amplifiers 2
Rail to Rail Output Only
Package/Pins PDIP/14
Budgetary
Price (See Notes)
2.52
View Less

Simplified Block Diagram

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for Operational Amplifiers
Unity Gain BW (MHz) (typ) 0.044
Input IBIAS (nA) (max) 0.05
VOS (µV) (max) 2000
VSUPPLY (Total) (V) (min) 2
VSUPPLY (Total) (V) (max) 16
# Amplifiers 2
Rail to Rail Output Only
Package/Pins PDIP/14
Budgetary
Price (See Notes)
2.52

Key Features

  • Pin-for-Pin Second Source
  • 1pA Typical Bias Current—4nA (max) at +125°C
  • ±1V to ±8V Wide Supply Voltage Range
  • Industry-Standard Pinouts
  • Programmable Quiescent Currents of 10µA, 100µA, and 1000µA
  • Monolithic, Low-Power CMOS Design

Applications/Uses

  • Battery-Powered Instruments
  • Hearing Aids and Microphone Amplifiers
  • Long-Time Constant Integrators
  • Low Droop Rate Sample/Hold Amplifiers
  • Low-Frequency Active Filters
  • Low-Leakage Amplifiers
  • Picoammeters

Description

The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable quiescent currents of 10µA, 100µA, or 1000µA per amplifier, these op amps will operate from ±1V to ±8V power supplies, or from single supplies from 2V to 16V. The CMOS outputs swing to within millivolts of the supply voltages.

The ultra-low bias current of 1pA makes this family of op amps ideal for long time constant integrators, picoammeters, low droop rate sample/hold amplifiers and other applications where input bias and offset currents are critical. A low noise current of 0.01pA and an input impedance of 1012Ω ensure optimum performance with very high source impedances in such applications as pH meters and photodiode amplifiers.

Simplified Block Diagram

ICL761X, ICL762X, ICL763X, ICL764X: Typical Operating Circuit ICL761X, ICL762X, ICL763X, ICL764X: Typical Operating Circuit Zoom icon

Technical Docs

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .