ICL7614

Single/Dual/Triple/Quad Operational Amplifiers


Please check latest availability status for a specific part variant.

Description

The ICL761X–ICL764X family of monolithic CMOS op amps combine ultra-low input current with low-power operation over a wide supply voltage range. With pinselectable quiescent currents of 10µA, 100µA, or 1000µA per amplifier, these op amps will operate from ±1V to ±8V power supplies, or from single supplies from 2V to 16V. The CMOS outputs swing to within millivolts of the supply voltages.

The ultra-low bias current of 1pA makes this family of op amps ideal for long time constant integrators, picoammeters, low droop rate sample/hold amplifiers and other applications where input bias and offset currents are critical. A low noise current of 0.01pA and an input impedance of 1012Ω ensure optimum performance with very high source impedances in such applications as pH meters and photodiode amplifiers.
ICL761X, ICL762X, ICL763X, ICL764X: Typical Operating Circuit ICL761X, ICL762X, ICL763X, ICL764X: Typical Operating Circuit Enlarge+

Key Features

  • Pin-for-Pin Second Source
  • 1pA Typical Bias Current—4nA (max) at +125°C
  • ±1V to ±8V Wide Supply Voltage Range
  • Industry-Standard Pinouts
  • Programmable Quiescent Currents of 10µA, 100µA, and 1000µA
  • Monolithic, Low-Power CMOS Design

Applications/Uses

  • Battery-Powered Instruments
  • Hearing Aids and Microphone Amplifiers
  • Long-Time Constant Integrators
  • Low Droop Rate Sample/Hold Amplifiers
  • Low-Frequency Active Filters
  • Low-Leakage Amplifiers
  • Picoammeters

See parametric specs for Operational Amplifiers (175)


Part NumberAmps.Rail to RailVSUPPLY (Total)
(V)
VSUPPLY (Total)
(V)
ICC per Amp.
(µA)
VOS
(µV)
CMRR @DC
(dB)
PSRR @DC
(dB)
Low Input Bias CMOS InputsInput IBIAS
(nA)
Unity Gain BW
(MHz)
Slew Rate
(V/µs)
en
(nV/√Hz)
Package/PinsBudgetary
Price
minmaxtypmaxtyptypmaxtyptyp<See Notes
ICL7611 1Output Only216620008080Yes0.050.0440.016100
DICE SALES/N
MET.CAN/8
PDIP/8
SOIC (N)/8
$2.44 @1k
ICL7612 1Output Only
DICE SALES/N
GOLD CAN/8
PDIP/8
SOIC (N)/8
$2.55 @1k
ICL7621 2Output Only
DICE SALES/N
PDIP/8
SOIC (N)/8
$1.80 @1k
ICL7622 2Output Only
PDIP/14
SOIC (N)/14
$2.38 @1k
ICL7631 3Output Only
CDIP/16
DICE SALES/N
PDIP/16
SOIC (N)/16
-
ICL7641 4-
CDIP/14
PDIP/14
SOIC (W)/16
$2.31 @1k
ICL7642 4Output Only
CDIP/14
DICE SALES/N
LCC/20
PDIP/14
SOIC (W)/16
$8.22 @1k

Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
Request Reliability Report for: ICL7614 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX32000
High-Speed Quad Driver with Integrated DACs, Cable-Droop Compensation, Slew-Rate Control, and VHH Fourth-Level Drive

  • Low Power at High-Speed Maximizes Driver Performance
    • 700mW per Channel
    • 2.57Gbps at +1V Programmed
    • 280ps Typical Rise/Fall Times at +2V (20% to 80%)
  • Integrated Functionality Provides Value-Added Features
    • Programmable Double Time Constant Cable-Droop Compensation
    • Digital Slew-Rate Control for EMI Sensitive Applications
    • Adjustable Output Resistance with 360mΩ Resolution

  • MAX40662
    Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR

    • AEC-Q100
    • Enables ASIL Compliance (FMEDA Available Upon Request)
    • Internal Multiplexer

    MAX40027
    Dual 280ps High-Speed Comparator, Ultra-Low Dispersion with LVDS Outputs

    • Fast Propagation Delay: 280ps, Typ
    • Low Overdrive Dispersion: 25ps (VOD = 10mV to 1V)
    • Supply Voltage 2.7V to 3.6V