Top

MAX32001EVKIT

Evaluation Kit for the MAX32001

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32001 Jun 28, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Onboard MAX32625 Pico Board
  • ncludes Heatsink
  • Onboard Voltage Regulators
  • USB Interface
  • Headers for External SPI Interface
  • Proven PCB Layout
  • Fully Assembled and Tested

Applications/Uses

  • Memory ATE Testers
  • SOC ATE Testers
  • Wafer Probe Testers
  • Discrete ATE Testers
  • Test and Measurement Equipment

Description

The MAX32001 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that simplifies evaluation and demonstrates the functionality of the MAX32001, a dual channel pin electronics driver, comparator, load, PMU switches, and level setting DACs. Standard 50Ω SMA connectors are included on the EV kit for the inputs and outputs to facilitate quick and easy evaluation on the test bench.

The MAX32001 evaluation kit contains a microcontroller (MCU) that translates between the SPI interface and USB to allow the user to configure internal registers and modes with Graphical User Interface (GUI) software running on a PC. The EV kit includes Windows® 10-compatible software that provides a simple GUI for configuration of all the MAX32001 registers through SPI. The EV kit is fully assembled and tested at the factory.

This document provides a component list, a list of equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, and artwork for each layer of the PCB.

Simplified Block Diagram

MAX32001EVKIT: Board Photo MAX32001EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX32001 Jun 28, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.