Evaluation Kit for the MAX31331
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Data Sheet | Evaluation Kit for the MAX31331 | May 06, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- Easy Evaluation of the MAX31331
- +1.1V to +5.5V Single-Supply Operation
- Proven PCB Layout
- Fully Assembled and Tested
Applications/Uses
- Medical
- Wearables
- Portable Instruments
- Telematics
- Industrial
- IoT
Description
The MAX31331 shield evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31331, an ultra-low power, low-cost, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply (either from USB or external power supply) and the onboard crystal provides a 32.768 kHz clock signal. This device is accessed through an I2C serial interface provided by a MAX32625PICO board connected to a PC by a USB port.
The MAX31331 shield EV kit provides the hardware and software graphic user interface (GUI) necessary to evaluate the MAX31331. The kit includes an installed MAX31331. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.
Technical Docs
Data Sheet | Evaluation Kit for the MAX31331 | May 06, 2022 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.