Top

MAX22707EVKIT

Evaluation Kit for the MAX22707

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX22707 Jan 19, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Robust Operation with Connector Interface to 110VAC and 220VAC Inputs
  • Easy Evaluation of the MAX22707 in Different Configuration Modes
  • EV Kit is USB Powered with Optional Power from Terminal Block
  • Fully Assembled and Tested
  • Proven PCB Layout
  • RoHS Compliant

Applications/Uses

  • AC Phase Detection
  • Flexible Zero Crossing Detection
  • Industrial Lighting Dimming

Description

The MAX22707 evaluation kit (EV kit) provides a proven design to evaluate MAX22707 low power, precision zero- crossing detector.

The MAX22707 EV kit features an isolated power and signal interface to configure and evaluate different modes. The EV kit features two independent MAX22707 sections that can be evaluated in lowpass filter (LPF) configuration mode and bandpass filter (BPF) configuration mode.

The EV kit comes with two MAX22707AUB+ (10 µMAX, 3.05mm x 5.05mm footprint) devices installed.

Simplified Block Diagram

MAX22707EVKIT: Board Photo MAX22707EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX22707 Jan 19, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.