Top

MAX20484EVKIT

Evaluation Kit for the MAX20484 Voltage Monitor with Watchdog and Clock Monitor

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20484 Voltage Monitor with Watchdog and Clock Monitor May 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Easy to Reach Test Points for Debugging
    • Pre and Post Filter Connections
    • Input Jumpers for Logic Probe Connections
  • I2C Communication Header Allows for Flexible Interfacing
  • Maxim PICO2MINIQ# Communication Board
  • Used with the MAX20484 Graphical User Interface
  • Fully Assembled and Tested

Applications/Uses

  • ADAS
  • Autonomous Driving Processing Systems
  • Power System Supervision and MCU/SoC Monitoring
  • Remote Sensor Modules

Description

The MAX20484 evaluation kit (EV kit) provides a platform to evaluate the performance and features of the MAX20484 Power System Monitor. The voltage monitoring accuracy, watchdog, power sequence recorder, and clock monitoring of the MAX20484 are fully demonstrable through the evaluation board hardware and the accompanying software. Figure 1 shows the block diagram of the EV kit.

The I2C communication is controlled using a Universal Serial Bus (USB) to I2C bridge that provides an interface between the IC and Graphical User Interface (GUI) which provides access to the MAX20484’ register set for configuration and status reporting.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX20484 Voltage Monitor with Watchdog and Clock Monitor May 24, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.