Top
/content/maximintegrated/en/products/all-products/campaigns/2018/heroes-of-analog

Finish Strong with Heroes of Analog

Reliable Building Blocks to Strengthen Your Design

Without supervisors, how would you know for certain that your system is running as it should? Without sensors, how would you ensure that your board won’t overheat or that your design won’t suffer from overcurrent or undercurrent?

Analog chips are more than reliable building blocks for many designs. They help make your design more robust. By choosing the right components for your application, you can be the hero on your project team.

Let’s take a closer look at a few heroes of analog.

Supervisors

Supervisors: Organized and Proactive 

By monitoring critical electronic loads in microcontrollers, microprocessors, FPGAs, ASICs, and other controlling components, supervisors play an integral role in many electronic designs. When your design powers up, a supervisor ensures that the voltage is at an acceptable level before the processor can move to the next step. The device continues to monitor loads while the design is running. When the device detects that a voltage level is out of a normal range for a given application, it alerts the microprocessor to reset. Sequencers take that function even further by sequentially and smoothly ramping multiple voltages in a complex system. Watchdog products supervise microprocessor activity and indicate when the system is not working properly. Push-button controllers allow for push buttons and additional features to be added to your design, so you can finish your design strong.

Featured Parts

MAX16050, MAX16051 Voltage Monitors/Sequencer Circuits with Reverse-Sequencing Capability Learn more
MAX16072–MAX16074 nanoPower µP Supervisory Circuits in a 4-Bump Chip-Scale Package Learn more
MAX6365 SOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating Learn more
MAX6369–MAX6374 Pin-Selectable Watchdog Timers Learn more
MAX6895 Ultra-Small, Adjustable Sequencing/Supervisory Circuits Learn more

Interface Products

Interface Products: Engaging and Extroverted 

Interface products are adept at managing a variety of signal types. For example, consider the design of drones, industrial controllers, and automotive sub-systems, where each system runs on the same communications bus, but each also has a different priority. Protocol-specific redrivers and equalizers enhance link performance and system reliability. In addition to signal translation, interface products provide interconnection, voltage protection, current protection, and electrical isolation. Level translators play the role of shifting voltages, especially if two different bus voltages were overlooked earlier in the design. Use a level translator to finish strong.

ISM: Integrated industrial/scientific/medical radio frequency products

Featured Parts

MAX7032 Low-Cost, Crystal-Based, Programmable ASK/FSK Transceiver Learn more
MAX7034 315MHz/434MHz ASK Superheterodyne Receiver Learn more
MAX7037 Sub-1GHz, Ultra-Low-Power RF ISM Transceiver Learn more
MAX7044 300MHz to 450MHz High-Efficiency, Crystal-Based +13dBm ASK Transmitter Learn more

CAN: Control Area Network transceivers with integrated protection

Featured Parts

MAX13054A +5V, 2Mbps CAN Transceiver with ±65V Fault Protection, ±25V CMR, and ±25kV ESD Learn more
MAX13053E High-Speed CAN Transceivers with ±80V Fault Protection Learn more
MAX3051 +3.3V, 1Mbps, Low-Supply-Current CAN Transceiver Learn more

RS-485/RS-422: Differential network interface for industrial applications

Featured Parts

MAX13089 +5.0V, ±15kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485/RS-422 Transceivers Learn more
MAX13442 ±15kV ESD-Protected, ±80V Fault-Protected, Fail-Safe RS-485/J1708 Transceivers Learn more
MAX14780 +5.0V, ±30kV ESD-Protected, Fail-Safe, Hot-Swap, RS-485/RS-422 Transceiver Learn more
MAX3440/MAX3441 ±15kV ESD-Protected, ±60V Fault-Protected, 10Mbps, Fail-Safe RS-485/J1708 Transceivers Learn more
MAX3483AE +3.3V-Powered, ±20kV ESD-Protected, 20Mbps and Slew-Rate-Limited RS-485/RS-422 Transceivers Learn more

ADC

Featured Parts

MAX11102/MAX11103/MAX11105 2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs Learn more
MAX11128–MAX11132 1Msps, Low-Power, Serial 12-/10-/8-Bit, 4-/8-/16-Channel ADCs Learn more
MAX11270 4-Bit, 10mW, 130dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA Learn more
MAX1300–MAX1303 8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs Learn more
MAX11666 500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs Learn more

DAC

Featured Parts

MAX5214/MAX5216 14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface Learn more
MAX5717/MAX5719 16- and 20-Bit Voltage DACs Learn more
MAX5825 Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface Learn more

Sensors

Sensors: Reliable and Intuitive 

Sensors are reliable components that provide useful measurements and help ensure that your design is functioning properly. For example, in systems operating in harsh environments, temperature sensors guard against board overheating. When measuring signals, op amps and voltage references provide a higher level of signal integrity. Current-sense amps watch over power consumption, helping to prevent overcurrent or undercurrent. Comparators ensure that batteries in devices like wearables operate within their output ranges.

Temp Sensors

Featured Parts

DS18B20 Programmable Resolution 1-Wire Digital Thermometer Learn more
DS1631 High-Precision Digital Thermometer and Thermostat Learn more
MAX31855 Cold-Junction Compensated Thermocouple-to-Digital Converter Learn more
MAX31856 Precision Thermocouple to Digital Converter with Linearization Learn more
MAX31875 Low-Power I2C Temperature Sensor in WLP Package Learn more

Comparators

Featured Parts

MAX9017/MAX9018 SOT23, Dual, Precision, 1.8V, nanoPower Comparators With/Without Reference Learn more
MAX9031 Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators Learn more
MAX9061/MAX9064 Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23 Learn more
MAX999 Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators Learn more

Op Amps

Featured Parts

MAX40007 nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages Learn more
MAX4230 High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70 Learn more
MAX4372 Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output Learn more
MAX44241/MAX44243/MAX44246 36V, Low-Noise, Precision, Single/Quad/Dual Op Amps Learn more

Timing Devices

Sensors: Reliable and Intuitive 

Sensors are reliable components that provide useful measurements and help ensure that your design is functioning properly. For example, in systems operating in harsh environments, temperature sensors guard against board overheating. When measuring signals, op amps and voltage references provide a higher level of signal integrity. Current-sense amps watch over power consumption, helping to prevent overcurrent or undercurrent. Comparators ensure that batteries in devices like wearables operate within their output ranges.

Temp Sensors

Featured Parts

DS18B20 Programmable Resolution 1-Wire Digital Thermometer Learn more
DS1631 High-Precision Digital Thermometer and Thermostat Learn more
MAX31855 Cold-Junction Compensated Thermocouple-to-Digital Converter Learn more
MAX31856 Precision Thermocouple to Digital Converter with Linearization Learn more
MAX31875 Low-Power I2C Temperature Sensor in WLP Package Learn more

Comparators

Featured Parts

MAX9017/MAX9018 SOT23, Dual, Precision, 1.8V, nanoPower Comparators With/Without Reference Learn more
MAX9031 Low-Cost, Ultra-Small, Single/Dual/Quad Single-Supply Comparators Learn more
MAX9061/MAX9064 Ultra-Small, nanoPower Single Comparators in 4-Bump UCSP and 5 SOT23 Learn more
MAX999 Single/Dual/Quad, Ultra-High-Speed, +3V/+5V, Beyond-the-Rails Comparators Learn more

Op Amps

Featured Parts

MAX40007 nanoPower Op Amp in Ultra-Tiny WLP and SOT23 Packages Learn more
MAX4230 High-Output-Drive, 10MHz, 10V/µs, Rail-to-Rail I/O Op Amps with Shutdown in SC70 Learn more
MAX4372 Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output Learn more
MAX44241/MAX44243/MAX44246 36V, Low-Noise, Precision, Single/Quad/Dual Op Amps Learn more