New solid-state flow meters
are making a splash

Your customers are demanding a new level of meter accuracy.  But that's exactly where traditional paddlewheel or turbine flow meters fall short. They can’t properly detect low flows; and over time, rust and other contaminants degrade their accuracy.

Tested and ready for action, the new solid-state flow meters solve these issues and more, and the MAX35103 Reduced-Power Time-to-Digital Converter was created just for them.

Order EV Kit ›

Meters designed around the MAX35103:

  • Are 10x more accurate, especially with low flows—even 4x more accurate than solid-state meters built around competing products
  • Stay in calibration much longer, for less field maintenance
  • Save power with a special mode, so you can design for a smaller, less expensive battery
  • Are now affordable enough for customers to deploy profitably—so they’ll order from you

Evaluate the new solid-state flow meters today. You may just wonder why you waited so long.

Evaluate the MAX35103 Reduced-Power Time-to-Digital Converter for yourself. It's fully assembled and tested, and RoHS-compliant. Here's everything you’ll get:

  • Proven PCB Layout
  • Two Piezoelectric Transducers
  • Two RTD Connections 
  • USB HID Interface with USB Cable
  • Windows XP®- and Windows® 7-Compatible Software

Try it now ›