Top

MAX9721EVKIT

Evaluation Kit for the MAX9721

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9721 Jun 18, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Single Power Supply: 0.9V to 1.8V
  • 20mW per Channel into 32Ω
  • 25mW per Channel into 16Ω
  • Low 0.006% THD+N
  • 1µA (typ) IC Shutdown Current
  • Fixed -2V/V Gain (MAX9721A)
  • Surface-Mount Construction
  • Fully Assembled and Tested

Applications/Uses

  • Cell Phones
  • MP3 Players
  • PDAs
  • Portable Audio Equipment
  • Smartphones

Description

The MAX9721 evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9721, a DirectDrive™ stereo headphone amplifier with -2V/V fixed gain for single 1.0V applications. The EV kit can be used to evaluate the MAX9721B (-1.5V/V fixed gain) and MAX9721C (-1V/V fixed gain).

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9721 Jun 18, 2004

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.