Product Details
The MAX4112/MAX4117/MAX4119 and the MAX4113/MAX4118/MAX4120 require only 5mA of supply current per channel. The MAX4113/MAX4118/MAX4120 deliver 0.1dB gain flatness up to 115MHz. The MAX4112/MAX4117 have -3dB bandwidths of 400MHz (AV > 2V/V) and the MAX4118/MAX4120 have -3dB bandwidths of 300MHz (AV > 8V/V). Their high slew rates of up to 1800V/µs provide exceptional full-power bandwidths up to 280MHz, making these amplifiers ideal for high-performance pulse and RGB video applications.
These high-speed op amps have a wide output voltage swing of ±3.5V into 100Ω and a high current-drive capability of 80mA.
Key Features
- 400MHz -3dB Bandwidth (MAX4112/MAX4117)
270MHz -3dB Bandwidth (MAX4113/MAX4119)
300MHz -3dB Bandwidth (MAX4118/MAX4120) - 0.1dB Gain Flatness to 115MHz (MAX4113/MAX4118/MAX4120)
- 1200V/µs Slew Rate (MAX4112/MAX4117/MAX4119)
1800V/µs Slew Rate (MAX4113/MAX4118/MAX4120) - 280MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4112/MAX4117)
240MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4113/MAX4118/MAX4120) - High Output Drive: 80mA
- Low Power: 5mA Supply Current per Channel
Applications/Uses
- Active Filters
- Broadcast and High-Definition TV Systems
- High-Definition Surveillance
- High-Speed ADC Buffers
- Professional Cameras
- Pulse/RF Amplifier
- RGB Video
- Ultrasound/Medical Imaging
Technical Docs
Data Sheet | Single/Dual/Quad, 400MHz, Low-Power, Current Feedback Amplifiers | Mar 20, 2007 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- 400MHz -3dB Bandwidth (MAX4112/MAX4117)
270MHz -3dB Bandwidth (MAX4113/MAX4119)
300MHz -3dB Bandwidth (MAX4118/MAX4120) - 0.1dB Gain Flatness to 115MHz (MAX4113/MAX4118/MAX4120)
- 1200V/µs Slew Rate (MAX4112/MAX4117/MAX4119)
1800V/µs Slew Rate (MAX4113/MAX4118/MAX4120) - 280MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4112/MAX4117)
240MHz Full-Power Bandwidth (VOUT = 2VP-P, MAX4113/MAX4118/MAX4120) - High Output Drive: 80mA
- Low Power: 5mA Supply Current per Channel
Applications/Uses
- Active Filters
- Broadcast and High-Definition TV Systems
- High-Definition Surveillance
- High-Speed ADC Buffers
- Professional Cameras
- Pulse/RF Amplifier
- RGB Video
- Ultrasound/Medical Imaging
Description
The MAX4112/MAX4117/MAX4119 and the MAX4113/MAX4118/MAX4120 require only 5mA of supply current per channel. The MAX4113/MAX4118/MAX4120 deliver 0.1dB gain flatness up to 115MHz. The MAX4112/MAX4117 have -3dB bandwidths of 400MHz (AV > 2V/V) and the MAX4118/MAX4120 have -3dB bandwidths of 300MHz (AV > 8V/V). Their high slew rates of up to 1800V/µs provide exceptional full-power bandwidths up to 280MHz, making these amplifiers ideal for high-performance pulse and RGB video applications.
These high-speed op amps have a wide output voltage swing of ±3.5V into 100Ω and a high current-drive capability of 80mA.
Technical Docs
Data Sheet | Single/Dual/Quad, 400MHz, Low-Power, Current Feedback Amplifiers | Mar 20, 2007 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal