Top

MAX3815EVKIT-DVI

MAX3815 Evaluation Kit for DVI Cables

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet MAX3815 Evaluation Kit for DVI Cables Jan 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Extends TMDS Interface Length as Follows:
    • 0 to 50m over DVI-Cable, 24 AWG STP (Shielded Twisted Pair)
    • 0 to 36m over DVI-Cable, 28 AWG STP
    • 0 to 30m over DVI-Cable, 30 AWG STP
  • Fully Assembled and Tested
  • +3.3V Power-Supply Operation
  • Includes AA Battery Supply Option
  • Includes On-Board +15kV ESD Protection*
  • Pass-Through of Analog Video

Applications/Uses

  • DVI/HDMI Cable-Extender Modules and Active Cable Assemblies
  • Front-Projector DVI/HDMI Inputs
  • High-Definition Televisions and Displays
  • LCD Computer Monitors

Description

The MAX3815 evaluation kit (EV kit) is an assembled demonstration board that provides in-system evaluation of the MAX3815 TMDS® cable equalizer. The input and output connections are made through Molex DVI™ connectors for direct connection to DVI cables.

Single-link and dual-link DVI cables can be connected but only the single-link data path is equalized and passed to the output connector.

In this version of the EV kit, the DDC signals are simply passed through the board. Also passed through are Hot-Plug Detect, +5V, R, G, B, HSync, VSync, and DDC Ground.

A battery holder is included along with DC-DC conversion circuitry to allow operation from two AA batteries. Note: The battery pack is for ease of use without an external power supply. Operational time will be limited when using batteries.

Simplified Block Diagram

Technical Docs

Data Sheet MAX3815 Evaluation Kit for DVI Cables Jan 10, 2006

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.