Top

MAX15020EVKIT

Evaluation Kit for the MAX15020

Product Details

Key Features

Applications/Uses

Technical Docs

Data Sheet Evaluation Kit for the MAX15020 May 06, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Wide 7.5V to 40V Input Range
  • Dynamic Output-Voltage Control from 0.8V to 36V with 2A Load
  • Selectable 300kHz/500kHz Switching Frequency
  • Turn-On/Off Control
  • Demonstrates MAX15020 IC Low Shutdown Current
  • High Efficiency up to 96% (VIN = 36V, VOUT = 30V, ILOAD = 2A)
  • Demonstrates MAX15020 IC Over-Current and Thermal Protection
  • Space-Saving 5mm x 5mm, 20-pin TQFN Package
  • Fully Assembled and Tested

Applications/Uses

  • Industrial Power Supply
  • Printer Head Driver Power Supply
  • Step-Down Power Supply

Description

The MAX15020 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX15020 PWM step-down regulator IC with an integrated high-side switch. The MAX15020 is equipped with a reference input for the feedback error amplifier, allowing dynamic output-voltage programming. The MAX15020 EV kit operates over a wide input-voltage range of 7.5V to 40V and provides up to 2A.

The MAX15020 internal switching frequency can be set to either 300kHz or 500kHz. The MAX15020 EV kit features a SYNC input to provide external frequency synchronization for sensitive applications. The EV kit uses a MAX15020 step-down regulator in a 20-pin thin QFN package. The MAX15020 IC operates over the automotive temperature range of -40°C to +125°C and is suitable for printers and industrial applications.

Technical Docs

Data Sheet Evaluation Kit for the MAX15020 May 06, 2015

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .