Please use Desktop for Storefront experience, while we work on improving Mobile experience.
Product Details
Key Features
Applications/Uses
Simplified Block Diagram
Technical Docs
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.
Key Features
- 4-Wire Touch-Screen Interface
- X/Y Coordinate Measurement and Touch Pressure Measurement
- Ratiometric Measurement
- 12-Bit SAR ADC
- Single 1.7V to 3.6V Supply
- Two Operating Modes—Direct and Autonomous
- Data Tagging Provides Measurement and Touch Event Information
- Data Filtering Provides Noise Reduction
- Aperture Mode Provides Spatial Filtering
- Digital Processing Reduces Bus Activity and Interrupt Generation
- Programmable Touch-Detect Pullup Resistors
- Auto Power-Down Control for Low-Power Operation
- General-Purpose Current DAC Output
- General-Purpose Input
- Integrated Proximity Sensing System
- Integrated Motor Haptic Driver*
- PWM Output for MAX11835 Haptic Piezo Controller† (HPC)
- 400kHz I²C Interface
- 20-Pin, 4mm x 4mm TQFN
- Low-Power Operation
- 250µW at VDD = 1.7V, 34.4ksps
- ESD Protection
- ±8kV HBM (X+, X-, Y+, Y-)
Applications/Uses
- Automotive Center Consoles
- Digital Photo Frame
- Digital Still Camera
- Digital Video Camera
- Handheld Games
- Mobile Communication Devices
- PDA, GPS Receivers, Personal Navigation Devices, Media Players
- POS Terminals and Financial Terminals
Description
The MAX11811 includes digital preprocessing of the touch-screen measurements, reducing bus loading and application processor (AP) resource requirements. The included smart interrupt function generator greatly reduces the frequency of interrupt servicing to the device. The MAX11811 enters low-power mode automatically between conversions to save power, making the device ideal for portable applications.
The MAX11811 offers two modes of operation: direct and autonomous. Direct mode allows the application processor to control all touch-screen controller activity. Autonomous mode allows the MAX11811 to control touch-screen activity, thereby freeing the application processor to perform other functions. In autonomous mode, the device periodically scans the touch screen for a touch event without requiring host processor intervention. This can be used to reduce system power consumption. An on-chip FIFO is used during autonomous mode to store results and increase effective data throughput and lower system power.
The MAX11811 supports data-tagging, which records the type of measurement performed: X, Y, Z1, or Z2, and the type of touch event: initial touch, continuing touch, or touch release.
The MAX11811 features a haptic driver to either drive a vibration motor directly or to interface with an external piezo actuator driver. The device generates PWM signals that can drive the MAX11835 haptic piezo controller. The device includes a general-purpose current DAC output and a general-purpose input that can be used to drive IR and visible LEDs, as well as IR photo-detectors in applications such as proximity detectors.
The MAX11811 supports the I²C serial bus. The MAX11811ETP+ is available in a 20-pin TQFN package and is specified over the extended industrial temperature range of -40°C to +85°C. The MAX11811GTP/V+ is specified over the -40°C to +105°C automotive temperature range.
Simplified Block Diagram
Technical Docs
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.