Temperature Range Summary

Military and aerospace applications for COTS parts cover a wide range of temperatures. As such Maxim can offer:

  • Full military (-55°C to +125°C)
  • Automotive (-40°C to +125°C)
  • AEC-Q100 Level 2 (-40°C to +105°C)
  • Extended industrial (-40°C to +85°C)
  • Industrial (-20°C to +85°C)

In the plastic packages, we offer the ruggedized plastic for full military temperatures and COTS parts in various temperature ranges as defined on the relevant data sheet.

All of our military products shown below offer extended temperature ranges. Contact Maxim's Military Business Manager if you have temperature requirements outside the data sheet specifications.

Related Resources

Title Edition Updated