Factory automation is concerned with automatic control of process machinery. A process controller monitors and measures operational and environmental variables and sends actuation commands out to control devices or alarms. The controllers are usually microcontroller-based machines with architecture optimized to meet the needs of the factory and application.
Industrial power ICs span a wide range of DC-DC converters, including those with high input voltages and isolated power outputs.
Many industrial applications use 24V or 48V DC inputs to provide power to distributed applications that are not line powered. Once down converted to 12V or 5V, point-of-load conversion can be applied.
Industrial applications, especially those that maintain communications with remote sensors and actuators, also need isolated power domains to mitigate the effects of transients, EMI, and differing ground potentials.
Industrial Power Switching Regulators
Isolated Power Supply Reference Designs
Many industrial signal communication standards employ analog voltage or current levels to communicate information to a controller. Analog signals sent to and received from remote sensors and actuators must be converted to the digital domain to be processed by the digital controller, while satisfying the precision levels required by the application.
Analog Input Functional Solutions
Analog Input Reference Designs
Analog Output Reference Designs
Digital I/O products transmit and receive high-voltage binary signals between a central controller and an industrial sensor or actuator. For most digital sensors and actuators, the digital I/O function must either detect an on/off voltage level from a binary sensor, or maintain an on/off voltage for control of a binary actuator.
There is an emerging market for smart digital I/O applications. Smart digital sensors send and receive packets of information, much like a field bus protocol. However, these sensors are generally point-to-point and communicate between a single sensor and one control point.
IO-Link is an example of this emerging smart digital I/O technology. IO-Link is the first worldwide, standardized (IEC 61131-9) IO technology for communication with sensors and actuators. This powerful point-to-point communication technology is based on the established 3-wire sensor and actuator connection.
Digital I/O Products
IO-Link Products
Digital Input Reference Designs
Digital Output Reference Designs
In industrial control applications where remote sensors and actuators must be managed, galvanic isolation must be established in the signal path between the remote device and the controller. This ensures that the controller operates reliably and maintains high availability, for analog and digital signal paths.
Today, digital isolation technologies provide much more economical isolation than in the past when signals were isolated using either isolation amplifiers or opto-isolators.
Security is increasing in importance for many industrial control applications due in large part to a greater use of distributed network-attached sensors and control nodes. Secure control modules can detect counterfeit products and ensure that the correct modules are being used with a controller.
Fieldbuses are relatively high-bandwidth communication protocols designed to communicate between controllers in an industrial environment. Modern fieldbuses use layered protocols similar to, if not exactly the same as, those found in modern IT data networks. There are quite a few fieldbus standards, but industrial Ethernet is an emerging dominant standard.
これらのパワーモジュールは、効率的なマキシムのスイッチングレギュレータ、完全シールドインダクタ、および多数のその他の受動部品を、1つの薄型、放熱効率に優れたシステムインパッケージ(SiP)に組み込んでいます。これらのモジュールは、産業用温度範囲にわたって動作します。
These power modules combine an efficient Maxim switching regulator, a fully shielded inductor, and numerous other passive components into one low-profile, thermally-efficient system-in-package (SiP). These modules operate over the industrial temperature range.
This ADC provides excellent static and dynamic performance with best-in-class power consumption that directly scales with throughput.
Learn more ›
Provides up to 5W isolated power, reduces power dissipation with > 90% peak efficiency and 0.9µA shutdown current.
Learn more ›
Translates, conditions, and serializes digital output of industrial sensors and switches.
Fast 24V driver, low propagation delay, and 100kHz load-switching speed for high-speed PLCs.
Full-duplex, 500kbps RS-485 with ±35kV ESD protection and integrated transformer driver
This IO-Link master transceiver is integrated with an auxiliary digital input and two linear regulators and is scalable to 16 channels.
These high-voltage (up to 60V), synchronous step-down DC-DC converters with integrated MOSFETs are accurate to within ±1.75% over the -40°C to +125°C temperature range. This family contains regulator ICs that can deliver output currents in the range of 25mA to 5A.
Our PLC design solution provides interactive block diagrams for each of the five module types commonly found within a PLC, along with design consideration commentary.