From mobile devices like smartphones to wearables such as fitness trackers and everyday gadgets like toys, consumer devices are becoming smarter and more connected. The convergence of low-power multi-core processors, intelligent sensors, high-density memory, advanced power management circuits, and embedded security technologies with internet access has fostered new classes of products that deliver productivity, convenience, and entertainment.
Sensing solutions are enhancing quality of life by enabling us to track our activity levels and monitor a variety of health parameters. Human body sensors output magnitude signals in the millivolt and microvolt ranges. Our integrated devices for wearable health applications combine sensors with amplification and conversion circuits within a single die or package.
DS7505 High-Precision Digital Thermometer and Thermostat
MAX44009 Lowest Power Ambient Light Sensor with ADC
Optical Sensors
The availability of low-cost, low-power multi-core processors has contributed to the rise of innovative new consumer products. Smartphones, tablets, and similar mobile devices require powerful processing capabilities to deliver everywhere computing. For wearable applications in particular, processing capability is one of the key selection criteria for a microcontroller. A system partitioning strategy can help determine which system functions are best integrated into the microcontroller and which can be handled externally.
With many smart, connected consumer products powered by small batteries, such as button or coin cell types, low power consumption and long battery life are in the spotlight. Simple, low-power monitoring circuits effectively assess the health and state-of-charge (SOC) of these batteries—without significantly affecting their SOC. Fuel gauge ICs with built-in security deliver precise measurements of current, voltage, and temperature. Efficient power management ICs (PMICs) provide multiple voltage rails along with battery management capabilities, helping to extend battery life in mobile applications. Safe, efficient battery chargers available in a small solution size support IoT devices that are powered by rechargeable, high energy density Li-ion batteries.
MAX8971 1.55A 1-Cell Li+ DC-DC Charger
MAX17055 7µA 1-Cell Fuel Gauge with ModelGauge m5 EZ
MAX17048 3µA 1-Cell/2-Cell Fuel Gauge with ModelGauge
MAX77650/MAX77651 Low IQ, Always-On PMIC
MAX77950 WPC/PMA Dual-Mode Wireless Power Receiver
Sensitive personal data collected and transmitted by consumer electronics systems needs to be protected from the security breaches that are becoming all too common. Our embedded security technologies protect against tampering, cloning, counterfeiting, and other malicious attacks.
DS2465 DeepCover Secure Authenticator
DS2476 DeepCover Secure Coprocessor
DS28E15 DeepCover Secure Authenticator
DS28C36 DeepCover Secure Authenticator
MAXQ1061 DeepCover Cryptographic Controller for Embedded Devices
0.95mA IQ at 3.7V (1.2mA at 5V), offers five selectable gain settings set by a single gain-select input (GAIN) in 1mm x 1mm package.
Learn more ›
Easy-to-use Dynamic Speaker Management (DSM™) provides louder and deeper audio while increasing micro speaker sound clarity.
Learn more ›
Easy-to-use, low-cost, digital PCM input amplifier provides industry-leading Class AB audio performance with Class D efficiency.
Learn more ›
Operates at 2MHz and delivers constant 2.2W output power without collapsing battery.
Learn more ›
Power receiver IC provides precision output current and voltage-sensing scheme over entire load range.
Learn more ›
Secure authenticator features 1-Wire master with SHA-256 and memory functionality.
Learn more ›
Secure authenticator features factory-programmed, unique 64-bit ROM identification number.
Learn more ›
Secure authenticator features true random number generator, secured EEPROM, and ROM ID
Learn more ›
PMIC features SIMO buck-boost regulator and a 150mA LDO.
Learn more ›
Secure ECDSA and HMAC SHA-256 coprocessor companion to the DS28C36.
Learn more ›
High-performance companion PMIC with ModelGaugeTM m5 fuel gauge technology.
Learn more ›
Learn more about our Consumer Solutions, including relevant applications, featured products, and technical resources.