Power Management

Efficient, Performant, Integrated, and Compact

The number of powered control modules, sensors, actuators, and motors distributed throughout today’s automobiles has increased markedly within the last decade. This has increased the need for more diverse power management and voltage regulation circuits We offer many types of PMIC, DC-DC converter, and voltage regulator devices for automotive power management applications.



Applications


ECU Power Management and Voltage Regulation

As increasing numbers of control modules, sensors, and actuators are distributed throughout the vehicle, voltage regulators and DC-DC converters are needed to manage the power at the point of load in each device.

Automotive PMICs
High Voltage (Direct Battery Connect) Step-Down Switching Regulators
Low Voltage Step-Down Switching Regulators
Step-Up Switching Regulators for Automotive
Linear Voltage Regulators for Automotive

Power Management for ADAS

Our automotive-qualified voltage regulators, power management ICs (PMICs) and power protectors address ADAS power requirements and comply with the CISPR 25 Class 5 EMI standard while meeting the needs for high efficiency and small footprint.

See Power Management for ADAS ›


Featured Products


36V, 220kHz to 2.2MHz, 4A Buck Converter with 15µA IQ

MAX20004

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›

36V, 220kHz to 2.2MHz, 8A Buck Converter with 15µA IQ

MAX20008

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›

36V, 220kHz to 2.2MHz Buck Controller with 3.5µA IQ

MAX20098

Three frequency modes with fixed 3.3/5V or programmable 1V to 10V output and ±1% accuracy.

Learn more ›

36V, 220kHz to 2.2MHz, Dual Buck Controller with 17μA IQ

MAX20034

Dual controllers operate 180◦ out-of-phase with fixed 3.3/5V or programmable 1V to 10V output and ±1.5% accuracy.

Learn more ›

36V, 220kHz to 2.2MHz, 6A Buck Converter with 15µA IQ

MAX20006

Integrated MOSFETs with fixed 3.3/5V or programmable 1V to 10V output in 3.75mm x 3.75mm FC2QFN.

Learn more ›


Solutions


ECU Power

PMIC Memory Power LV Step-Down DC-DC LDO V/I Protection HV Step-Down DC-DC

Title Edition Updated