Obsolescence Mitigation (OM) Program
Obsolescence Mitigation (OM) Program
Maxim Integrated's Obsolescence Mitigation (OM) Program ensures a future supply of commercial-off-the-shelf (COTS) parts utilized in specific long-term programs.
Military prime contractors are now designing with COTS parts to reduce the cost of finished assemblies. COTS parts can have a relatively short lifetime, 10 to 12 years or less, compared to military programs which may span 30 years or more. This product and program lifetime mismatch can result in obsolescence issues for long-lived programs causing the prime contractor to face either a costly redesign or the need to maintain a special inventory of the obsolete part to ensure supply over the lifetime of the program.
Maxim's OM Program provides a long-term supply solution for customers needing a long term supply of Maxim plastic parts.
Program Operation
- Maxim posts obsolescence notices with DSCC and with GIDEP; Avnet and Maxim also notify customers who have purchased a given part within the past two years.
- When the customer discovers that a Maxim part on their BOM is being made obsolete, they must contact Maxim's representative or the Mil/Aero group to enroll in the OM Program.
- Once enrolled, Maxim works with the customer to set up a reserve wafer-bank specifically for the program.
- Future orders are then placed against his reserve.
Program Details
Benefits
- Provides an assured supply of COTS parts for long-term programs.
- Future-built parts will have the then-current date codes.
- LTB parts all have the same date code.
- OM Program parts built in the future have future date codes.
Product Scope
- Virtually ANY Maxim lead-free part is eligible.
- Applies to non-military and military parts.
Note: Does not apply to hermetic parts. There may be a rare instance where a device may not be manufacturable in the future.
Procedure
- The customer defines the remaining length of the program in years and the number of parts needed for the projected remaining life of the program.
- Mil/Aero group calculates the number of wafers needed to support this requirement.
- The customer places order for first-year demand.
- First-year demand is defined as the total life demand divided by the number of program years.
- Maxim builds the first-year demand.
- Maxim sets aside the reserve wafers plus extra to allow for a possible program extension, or an increase in annual demand.
Note: parts are set aside after the first order.
- Reserve wafers are held for a single customer; No one else, even from the same firm, may have access.
- The customer may place an order for any quantity in years two through n regardless of the first year's quantity.
- The customer is not required to buy any parts after the initial, first year purchase.
- Minimum order quantity (MOQ) for any given buy is 500 pieces.
- If the customer's program is canceled by their end customer, Maxim closes out storage and scraps the wafers at no extra charge to the customer.
More Information
Contact Maxim's Military Business Manager for more information about setting up an Obsolescence Mitigation Program.
MAX17291EVK-TDFN Evaluation Kit for the MAX17291 in TDFN Package
- Evaluates the MAX17291 IC in an 8-pin (2mm x 2mm) TDFN
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX38907EVK-TQFN Evaluation Kit for the MAX38907
- Evaluates the MAX38907 IC in a 20-Pin (5mm x 5mm) TQFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Jumper Selectable Output Voltage
- Up to 4A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX38909EVK-TDFN Evaluation Kit for the MAX38909
- Evaluates the MAX38909 IC in a 14-pin (3mm x 3mm) TDFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
- Up to 2A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX25300B 12µVRMS Low Noise 500mA LDO Linear Regulator
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.3V Output Voltage Range
- 12µVRMS Output Noise, 10Hz to 100kHz
- 365µA Operating Supply Current
- 70dB PSRR at 10kHz
- 500mA Maximum Output Current
- ±1% DC Accuracy Over Load, Line, and Temperature
- 100mV (Max) Dropout at 500mA Load (3.6VIN)
- < 0.1µA Shutdown Supply Current
- Stable with 2µF(Min) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- 2mm x 2mm 8-pin TDFN Package
- AEC-Q100
- -40°C to 125°C Operating Temperature
MAX25300A 12µVRMS Low Noise 500mA LDO Linear Regulator
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.3V Output Voltage Range
- 12µVRMS Output Noise, 10Hz to 100kHz
- 365µA Operating Supply Current
- 70dB PSRR at 10kHz
- 500mA Maximum Output Current
- ±1% DC Accuracy Over Load, Line, and Temperature
- 100mV (Max) Dropout at 500mA Load (3.6VIN)
- < 0.1µA Shutdown Supply Current
- Stable with 2µF(Min) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- 2mm x 2mm 8-pin TDFN Package
- AEC-Q100
- -40°C to 125°C Operating Temperature
MAX25300EVKIT Evaluation Kit for the MAX25300A/MAX25300B
- Two Independent Circuits on One Board
- Evaluates the MAX25300A/MAX25300B IC in an 8-pin (2mm x 2mm) TDFN
- 1.7V to 5.5V Input Range
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25300A, On Board)
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25300B, with IC Replacement)
- Up to 500mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX25301B 1A Automotive Low-Noise LDO Linear Regulator
MAX25301A 1A Automotive Low-Noise LDO Linear Regulator
MAX86176 Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
PPG (MAX86176)
- Complete Dual-Channel Optical-Data Acquisition System
- Ultra-Low-Power Operation for Wearable Devices
- Optical Readout Channel < 11μA (typ) at 25fps
- 14.6μs to 117.1μs ADC Integration Time
- Low Shutdown Current < 1μA (typ)
- Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering
- Supports Frame Rates from 1fps to 2kfps
- High-Resolution 20-bit Charge-Integrating ADCs
- Low Dark-Current Noise of < 50pARMS
- Excellent Ambient Range and Rejection Capability
- > 100μA Ambient Photodiode Current
- > 90dB Ambient Rejection at 120Hz (Avg > 2)
ECG (MAX86176/MAX30005)
- Clinical-Grade ECG AFE with High-Resolution ADC
- 15.6 ENOB with 0.6μVRMS Noise over 0.05Hz to 40Hz
- Very Low Input-Bias Current (-40°C to +85°C)
- 233fARMS Input-Current Noise (0.05Hz to 40Hz, TA = +25°C)
- Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies
- High-Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
- High DC-Offset Range of ±1300mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
- High AC-Dynamic Range of > 90mVP-P Helps Prevent Saturation in the Presence of Motion
- ECG Biopotential Channel Can Be Used for Some
EEG Applications
- Higher-Gain Ranges Available (480V/V, 960V/V)
- Low Input-Referred Voltage and Current Noise Enables Use of Small-Area Dry Electrodes
SYSTEM
- Shutdown Current of 0.5μA (typ)
- 256-Word FIFO for ECG and PPG
- True Synchronous ECG and PPG Data from Dedicated Signal Paths
- Two Fully Configurable Interrupts
- High-Speed SPI Interface or I2C Interface
- Small 2.728mm x 2.708mm WLP Package
MAX30005 Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
PPG (MAX86176)
- Complete Dual-Channel Optical-Data Acquisition System
- Ultra-Low-Power Operation for Wearable Devices
- Optical Readout Channel < 11μA (typ) at 25fps
- 14.6μs to 117.1μs ADC Integration Time
- Low Shutdown Current < 1μA (typ)
- Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering
- Supports Frame Rates from 1fps to 2kfps
- High-Resolution 20-bit Charge-Integrating ADCs
- Low Dark-Current Noise of < 50pARMS
- Excellent Ambient Range and Rejection Capability
- > 100μA Ambient Photodiode Current
- > 90dB Ambient Rejection at 120Hz (Avg > 2)
ECG (MAX86176/MAX30005)
- Clinical-Grade ECG AFE with High-Resolution ADC
- 15.6 ENOB with 0.6μVRMS Noise over 0.05Hz to 40Hz
- Very Low Input-Bias Current (-40°C to +85°C)
- 233fARMS Input-Current Noise (0.05Hz to 40Hz, TA = +25°C)
- Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies
- High-Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
- High DC-Offset Range of ±1300mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
- High AC-Dynamic Range of > 90mVP-P Helps Prevent Saturation in the Presence of Motion
- ECG Biopotential Channel Can Be Used for Some
EEG Applications
- Higher-Gain Ranges Available (480V/V, 960V/V)
- Low Input-Referred Voltage and Current Noise Enables Use of Small-Area Dry Electrodes
SYSTEM
- Shutdown Current of 0.5μA (typ)
- 256-Word FIFO for ECG and PPG
- True Synchronous ECG and PPG Data from Dedicated Signal Paths
- Two Fully Configurable Interrupts
- High-Speed SPI Interface or I2C Interface
- Small 2.728mm x 2.708mm WLP Package
MAX25232 36V, 3A Mini Buck Converter with 3.5uA IQ
- Synchronous DC-DC Converter with Integrated FETs
- MAX25232ATCA/VY+/B = 2.5A IOUT
- MAX25232ATCD/VY+/E = 3A IOUT
- 3.5µA Quiescent Current when in Standby Mode
- Small Solution Size Saves Space
- 65ns Minimum On-Time
- 2.1MHz or 400kHz Operating Frequency
- Fixed Output Voltages with ±2% Output Accuracy in FPWM Mode (5V/3.3V)
- Fixed 3.5ms Internal Soft-Start
- Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- 3.5V to 36V Operating VIN Range
- 40V Load-Dump Protection
- 99% Duty-Cycle Operation with Low Dropout
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
MAX20419 High-Efficiency, 3-Output, Low-Voltage DC-DC Converter
- Multiple Functions for Small Size
- Synchronous 750mA Boost Converter
- Fixed at 5V Output
- Dual Synchronous Buck Converters Up to 3.6A
- Factory-Configurable from 0.8V to 3.8V in 25mV Steps
- Programmable Windowed Watchdog
- 3.0V to 5.5V Operating Supply Voltage
- 2.2MHz Operation
- Individual Active-Low RESET_ Outputs
- High-Precision Performance
- ±1.9% Output-Voltage Accuracy (OUT1) and
- ±1.4% Output-Voltage Accuracy (OUT2, OUT3)
- ±1.3% OV/UV Monitoring (OUT1–OUT3, PV)
- Excellent Load-Transient Performance
- Diagnostics and Redundant Circuits
- ASIL-C Compliant
- Redundant Reference
- Fail Safe on Open Pins
- Shorted Pin Detection Active Low-RESET1–RESET3
- Input Overvoltage Detection
- Robust for the Automotive Environment
- Current Mode, Forced-PWM and Skip Operation
- Overtemperature and Short-Circuit Protection
- 24-Pin (4mm x 4mm) TQFN with Exposed Pad
- -40 °C to +125 °C Automotive Temperature Range

MAX98502 Boosted 2.2W Class D Amplifier with Automatic Level Control
- Boosted Class D Output
- Integrated Automatic Level Control
- Output Power
- 2.2W into 8Ω, 10% THD+N
- 1.7W into 8Ω, 1% THD+N
- 4.1W into 4Ω, 10% THD+N
- 3.4W into 4Ω, 1% THD+N
- Wide 2.5V to 5.5V Supply Voltage Range
- Undervoltage Lockout Protection
- High Total Efficiency of 87%
- High Step-Up Switching Frequency (2MHz)
- Active Emission Limiting for Low EMI
MAX22007 Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference
- Configurable Outputs
- Each Output Individually Configurable
- Internal Comparator to Allow Calculating Load Impedance for Voltage-Mode or Current-Mode
- Voltage Mode is 0V to 10.5V Linear Range with 12.5V Overrange for Loads from 1kΩ to 1MΩ
- Current Mode is 0mA to 21mA Linear Range with 25mA Overrange for Loads from 0Ω to 750Ω
- System Accuracy
- V/I Output Resolution is 12-Bits
- Factory Calibrated for Gain and Offset Error within ± 0.2% at +25°C
- V/I Total Unadjusted Error Less Than ± 1% from -40°C to +85°C
- Robust with Integrated Diagnostics
- ±42VP-P Protection for Output Drivers
- ±1kV Surge Protection with 4.99kΩ Series Resistors at Input Pins
- ±2.5kV HBM ESD Protection on All Pins
- Outputs have Short-Circuit and Overvoltage Protection with External Diodes
- Thermal Monitoring and Shutdown Protection
- Simple and Low-Cost Interface
- Up to 30MHz SPI Serial Interface with Optional 8-Bit CRC
- Daisy-Chain Mode to Reduce System Cost
- VDD = 2.7V to 5.5V for Easy Interface to the Microcontroller
- High Voltage Output Supplies:
- HVDD: +8V to +24V
- HVSS: -2V to 0V
- Robust Performance in a Compact Package
- -40°C to 85°C Operating Temperature Range
- 56-pin TQFN, 8mm x 8mm
MAX25301EVKIT Evaluation Kit for the MAX25301A/MAX25301B
- Evaluates the MAX25301A/MAX25301B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25301B, On Board with Output Set to 3.3V)
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25301A, with IC Replacement)
- Up to 1A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAXREFDES-LIDAR1 MAXREFDES_LIDAR1#: Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
- 4-Channel APD
- Quad Channel TIA with MUX
- Single Fast Comparator

MAX98050 Low-power, High-Performance Audio CODEC
- Low-Latency Digital Filter Channels
- 96kHz/192kHz/384kHz Sample Rate Options
- Channel Support Applications Including Feed-Forward (FF) and Feedback (FB) ANC, Ambient/Voice Enhancement and Transparency, and Playback Compensation
- Filters Allowing Smooth, Dynamic Transitions / Updates without Playback Disruption
- Mono Headphone Playback Channel
- High-Efficiency Hybrid Class-AB/D Amplifier
- 114dB Playback Dynamic Range
- 2.55mW PQ (fS = 48kHz, No Noise Gate)
- 1.9mW PQ (fS = 48kHz, With Noise Gate)
- Three Microphone Record Channels
- Analog or Digital Microphone Inputs
- 107dB Dynamic Range (AMIC Single-Ended)
- 113dB Dynamic Range (AMIC Differential))
- 5.3mW PQ (fS = 16kHz, 2 AMIC Record)
- 2.1mW PQ (fS = 16kHz, 2 DMIC Record)
- Playback with ANC Filter Profile (fS = 192kHz)
- 9.85mW PQ (AMIC FF+FB Profile)
- 6.7mW PQ (AMIC FF Only Profile)
- 7mW PQ (DMIC FF+FB Profile)
- Full-Scale Playback Power at 1% THD+N:
- 31mW into 32Ω (1VRMS Full-Scale Mode)
- 15mW into 32Ω (Reduced Swing Mode)
- 61mW into 16Ω (1VRMS Full-Scale Mode)
- Flexible I2S/TDM Digital Audio Interface
- Support for 16/24/32-Bit Audio Data
- Playback Sample Rates of 8kHz to 192kHz
- No High-Speed Master Clock Required
- Audio CODEC Evaluation Platform Available
- Includes Maxim Reference Headset Design
- 6.7mm2 36-Bump WLP Package
- 0.4mm Pitch with a 0.5mm Height
MAX25231 36V, 1.2A Mini Buck Converter
- Synchronous DC-DC Converter with Integrated FETs
- 3.5μA Quiescent Current when in Standby Mode
- Small Solution Size Saves Space
- 2.1MHz Frequency
- Fixed 5V/3.3V Output Voltage Options Available
- Fixed 2.5ms Internal Soft-Start
- Fixed Output Voltage with ±2% Output Accuracy
- Adjustable Voltage Output 3V to 10V Available (MAX25231ATCD)
- Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- 3.5V to 36V Operating VIN Range
- 40V Load-Dump Protection
- 99% Duty-Cycle Operation with Low Dropout
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
MAX17578 4.5V to 60V, 1A High-Efficiency, Synchronous, Inverting Output DC-DC Converters
- Reduces External Components and Total Cost
- Synchronous Operation
- All-Ceramic Capacitors, Compact Layout
- Internal Loop Compensation
- System Ground Referenced I/O Pins (EN/UVLO, Active-Low RESET
- Flexibility to Support Multiple Rails in a System
- Adjustable Output Voltage Range from -0.9V to -36V
- Wide 4.5V to (60V - |VOUT|) Input-Voltage Range
- Up to 1A Output Current
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- Reduces Power Dissipation
- 90.6% Peak Efficiency
- DCM for Superior Light-Load Efficiency
- 6.2µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Hiccup-Mode Overload Protection
- Adjustable Soft-Start
- Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with Active-Low RESET
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150° C Junction Temperature Range
MAX17577 4.5V to 60V, 1A High-Efficiency, Synchronous, Inverting Output DC-DC Converters
- Reduces External Components and Total Cost
- Synchronous Operation
- All-Ceramic Capacitors, Compact Layout
- Internal Loop Compensation
- System Ground Referenced I/O Pins (EN/UVLO, Active-Low RESET
- Flexibility to Support Multiple Rails in a System
- Adjustable Output Voltage Range from -0.9V to -36V
- Wide 4.5V to (60V - |VOUT|) Input-Voltage Range
- Up to 1A Output Current
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- Reduces Power Dissipation
- 90.6% Peak Efficiency
- DCM for Superior Light-Load Efficiency
- 6.2µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Hiccup-Mode Overload Protection
- Adjustable Soft-Start
- Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with Active-Low RESET
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150° C Junction Temperature Range
MAX17291EVK-TDFN Evaluation Kit for the MAX17291 in TDFN Package
- Evaluates the MAX17291 IC in an 8-pin (2mm x 2mm) TDFN
- 1.8V to 5.5V Input Range
- 5.5V to 20V Configurable Output Voltage
- Up to 1A Input Peak Current
- Proven 2-Layer, 2oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX38907EVK-TQFN Evaluation Kit for the MAX38907
- Evaluates the MAX38907 IC in a 20-Pin (5mm x 5mm) TQFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Jumper Selectable Output Voltage
- Up to 4A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX38909EVK-TDFN Evaluation Kit for the MAX38909
- Evaluates the MAX38909 IC in a 14-pin (3mm x 3mm) TDFN
- 0.9V to 5.5V Input Range
- 2.7V to 20V Bias Voltage to Provide Wider Supply Options
- 0.6V to 5.0V Resistor Configurable Output Voltage (Default Output Set to 1V)
- Up to 2A Output Current
- Proven 4-Layer 1-oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX25300B 12µVRMS Low Noise 500mA LDO Linear Regulator
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.3V Output Voltage Range
- 12µVRMS Output Noise, 10Hz to 100kHz
- 365µA Operating Supply Current
- 70dB PSRR at 10kHz
- 500mA Maximum Output Current
- ±1% DC Accuracy Over Load, Line, and Temperature
- 100mV (Max) Dropout at 500mA Load (3.6VIN)
- < 0.1µA Shutdown Supply Current
- Stable with 2µF(Min) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- 2mm x 2mm 8-pin TDFN Package
- AEC-Q100
- -40°C to 125°C Operating Temperature
MAX25300A 12µVRMS Low Noise 500mA LDO Linear Regulator
- 1.7V to 5.5V Input Voltage Range
- 0.6V to 5.3V Output Voltage Range
- 12µVRMS Output Noise, 10Hz to 100kHz
- 365µA Operating Supply Current
- 70dB PSRR at 10kHz
- 500mA Maximum Output Current
- ±1% DC Accuracy Over Load, Line, and Temperature
- 100mV (Max) Dropout at 500mA Load (3.6VIN)
- < 0.1µA Shutdown Supply Current
- Stable with 2µF(Min) Output Capacitance
- Programmable Soft-Start Rate
- Overcurrent and Overtemperature Protection
- Output-to-Input Reversed Current Protection
- POK Output
- 2mm x 2mm 8-pin TDFN Package
- AEC-Q100
- -40°C to 125°C Operating Temperature
MAX25300EVKIT Evaluation Kit for the MAX25300A/MAX25300B
- Two Independent Circuits on One Board
- Evaluates the MAX25300A/MAX25300B IC in an 8-pin (2mm x 2mm) TDFN
- 1.7V to 5.5V Input Range
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25300A, On Board)
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25300B, with IC Replacement)
- Up to 500mA Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAX25301B 1A Automotive Low-Noise LDO Linear Regulator
MAX25301A 1A Automotive Low-Noise LDO Linear Regulator
MAX86176 Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
PPG (MAX86176)
- Complete Dual-Channel Optical-Data Acquisition System
- Ultra-Low-Power Operation for Wearable Devices
- Optical Readout Channel < 11μA (typ) at 25fps
- 14.6μs to 117.1μs ADC Integration Time
- Low Shutdown Current < 1μA (typ)
- Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering
- Supports Frame Rates from 1fps to 2kfps
- High-Resolution 20-bit Charge-Integrating ADCs
- Low Dark-Current Noise of < 50pARMS
- Excellent Ambient Range and Rejection Capability
- > 100μA Ambient Photodiode Current
- > 90dB Ambient Rejection at 120Hz (Avg > 2)
ECG (MAX86176/MAX30005)
- Clinical-Grade ECG AFE with High-Resolution ADC
- 15.6 ENOB with 0.6μVRMS Noise over 0.05Hz to 40Hz
- Very Low Input-Bias Current (-40°C to +85°C)
- 233fARMS Input-Current Noise (0.05Hz to 40Hz, TA = +25°C)
- Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies
- High-Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
- High DC-Offset Range of ±1300mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
- High AC-Dynamic Range of > 90mVP-P Helps Prevent Saturation in the Presence of Motion
- ECG Biopotential Channel Can Be Used for Some
EEG Applications
- Higher-Gain Ranges Available (480V/V, 960V/V)
- Low Input-Referred Voltage and Current Noise Enables Use of Small-Area Dry Electrodes
SYSTEM
- Shutdown Current of 0.5μA (typ)
- 256-Word FIFO for ECG and PPG
- True Synchronous ECG and PPG Data from Dedicated Signal Paths
- Two Fully Configurable Interrupts
- High-Speed SPI Interface or I2C Interface
- Small 2.728mm x 2.708mm WLP Package
MAX30005 Ultra-Low-Power, Optical PPG and Single-Lead ECG AFE
PPG (MAX86176)
- Complete Dual-Channel Optical-Data Acquisition System
- Ultra-Low-Power Operation for Wearable Devices
- Optical Readout Channel < 11μA (typ) at 25fps
- 14.6μs to 117.1μs ADC Integration Time
- Low Shutdown Current < 1μA (typ)
- Signal to Noise Ratio (SNR) up to 110dB with Average (Avg) Mode and Off-Chip Filtering
- Supports Frame Rates from 1fps to 2kfps
- High-Resolution 20-bit Charge-Integrating ADCs
- Low Dark-Current Noise of < 50pARMS
- Excellent Ambient Range and Rejection Capability
- > 100μA Ambient Photodiode Current
- > 90dB Ambient Rejection at 120Hz (Avg > 2)
ECG (MAX86176/MAX30005)
- Clinical-Grade ECG AFE with High-Resolution ADC
- 15.6 ENOB with 0.6μVRMS Noise over 0.05Hz to 40Hz
- Very Low Input-Bias Current (-40°C to +85°C)
- 233fARMS Input-Current Noise (0.05Hz to 40Hz, TA = +25°C)
- Fully Differential Input Structure with CMRR > 110dB at Power-Line Frequencies
- High-Input Impedance > 1GΩ for Extremely Low Common to Differential-Mode Conversion
- High DC-Offset Range of ±1300mV (typ 1.8V) Allows a Wide Variety of Electrodes to be Used
- High AC-Dynamic Range of > 90mVP-P Helps Prevent Saturation in the Presence of Motion
- ECG Biopotential Channel Can Be Used for Some
EEG Applications
- Higher-Gain Ranges Available (480V/V, 960V/V)
- Low Input-Referred Voltage and Current Noise Enables Use of Small-Area Dry Electrodes
SYSTEM
- Shutdown Current of 0.5μA (typ)
- 256-Word FIFO for ECG and PPG
- True Synchronous ECG and PPG Data from Dedicated Signal Paths
- Two Fully Configurable Interrupts
- High-Speed SPI Interface or I2C Interface
- Small 2.728mm x 2.708mm WLP Package
MAX25232 36V, 3A Mini Buck Converter with 3.5uA IQ
- Synchronous DC-DC Converter with Integrated FETs
- MAX25232ATCA/VY+/B = 2.5A IOUT
- MAX25232ATCD/VY+/E = 3A IOUT
- 3.5µA Quiescent Current when in Standby Mode
- Small Solution Size Saves Space
- 65ns Minimum On-Time
- 2.1MHz or 400kHz Operating Frequency
- Fixed Output Voltages with ±2% Output Accuracy in FPWM Mode (5V/3.3V)
- Fixed 3.5ms Internal Soft-Start
- Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- 3.5V to 36V Operating VIN Range
- 40V Load-Dump Protection
- 99% Duty-Cycle Operation with Low Dropout
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
MAX20419 High-Efficiency, 3-Output, Low-Voltage DC-DC Converter
- Multiple Functions for Small Size
- Synchronous 750mA Boost Converter
- Fixed at 5V Output
- Dual Synchronous Buck Converters Up to 3.6A
- Factory-Configurable from 0.8V to 3.8V in 25mV Steps
- Programmable Windowed Watchdog
- 3.0V to 5.5V Operating Supply Voltage
- 2.2MHz Operation
- Individual Active-Low RESET_ Outputs
- High-Precision Performance
- ±1.9% Output-Voltage Accuracy (OUT1) and
- ±1.4% Output-Voltage Accuracy (OUT2, OUT3)
- ±1.3% OV/UV Monitoring (OUT1–OUT3, PV)
- Excellent Load-Transient Performance
- Diagnostics and Redundant Circuits
- ASIL-C Compliant
- Redundant Reference
- Fail Safe on Open Pins
- Shorted Pin Detection Active Low-RESET1–RESET3
- Input Overvoltage Detection
- Robust for the Automotive Environment
- Current Mode, Forced-PWM and Skip Operation
- Overtemperature and Short-Circuit Protection
- 24-Pin (4mm x 4mm) TQFN with Exposed Pad
- -40 °C to +125 °C Automotive Temperature Range

MAX98502 Boosted 2.2W Class D Amplifier with Automatic Level Control
- Boosted Class D Output
- Integrated Automatic Level Control
- Output Power
- 2.2W into 8Ω, 10% THD+N
- 1.7W into 8Ω, 1% THD+N
- 4.1W into 4Ω, 10% THD+N
- 3.4W into 4Ω, 1% THD+N
- Wide 2.5V to 5.5V Supply Voltage Range
- Undervoltage Lockout Protection
- High Total Efficiency of 87%
- High Step-Up Switching Frequency (2MHz)
- Active Emission Limiting for Low EMI
MAX22007 Four-Channel 12-Bit Configurable Analog Output with Integrated Voltage Reference
- Configurable Outputs
- Each Output Individually Configurable
- Internal Comparator to Allow Calculating Load Impedance for Voltage-Mode or Current-Mode
- Voltage Mode is 0V to 10.5V Linear Range with 12.5V Overrange for Loads from 1kΩ to 1MΩ
- Current Mode is 0mA to 21mA Linear Range with 25mA Overrange for Loads from 0Ω to 750Ω
- System Accuracy
- V/I Output Resolution is 12-Bits
- Factory Calibrated for Gain and Offset Error within ± 0.2% at +25°C
- V/I Total Unadjusted Error Less Than ± 1% from -40°C to +85°C
- Robust with Integrated Diagnostics
- ±42VP-P Protection for Output Drivers
- ±1kV Surge Protection with 4.99kΩ Series Resistors at Input Pins
- ±2.5kV HBM ESD Protection on All Pins
- Outputs have Short-Circuit and Overvoltage Protection with External Diodes
- Thermal Monitoring and Shutdown Protection
- Simple and Low-Cost Interface
- Up to 30MHz SPI Serial Interface with Optional 8-Bit CRC
- Daisy-Chain Mode to Reduce System Cost
- VDD = 2.7V to 5.5V for Easy Interface to the Microcontroller
- High Voltage Output Supplies:
- HVDD: +8V to +24V
- HVSS: -2V to 0V
- Robust Performance in a Compact Package
- -40°C to 85°C Operating Temperature Range
- 56-pin TQFN, 8mm x 8mm
MAX25301EVKIT Evaluation Kit for the MAX25301A/MAX25301B
- Evaluates the MAX25301A/MAX25301B IC in a 10-pin (3mm x 3mm) TDFN
- 1.7V to 5.5V Input Range
- 0.6V to 5.3V Resistor-Configurable Output Voltage (MAX25301B, On Board with Output Set to 3.3V)
- 1.2V to 5.0V Jumper-Configurable Output Voltage (MAX25301A, with IC Replacement)
- Up to 1A Output Current
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
MAXREFDES-LIDAR1 MAXREFDES_LIDAR1#: Quad-Channel LiDAR Receiver Front-End Reference Design, MAX40662, MAX40026
- 4-Channel APD
- Quad Channel TIA with MUX
- Single Fast Comparator

MAX98050 Low-power, High-Performance Audio CODEC
- Low-Latency Digital Filter Channels
- 96kHz/192kHz/384kHz Sample Rate Options
- Channel Support Applications Including Feed-Forward (FF) and Feedback (FB) ANC, Ambient/Voice Enhancement and Transparency, and Playback Compensation
- Filters Allowing Smooth, Dynamic Transitions / Updates without Playback Disruption
- Mono Headphone Playback Channel
- High-Efficiency Hybrid Class-AB/D Amplifier
- 114dB Playback Dynamic Range
- 2.55mW PQ (fS = 48kHz, No Noise Gate)
- 1.9mW PQ (fS = 48kHz, With Noise Gate)
- Three Microphone Record Channels
- Analog or Digital Microphone Inputs
- 107dB Dynamic Range (AMIC Single-Ended)
- 113dB Dynamic Range (AMIC Differential))
- 5.3mW PQ (fS = 16kHz, 2 AMIC Record)
- 2.1mW PQ (fS = 16kHz, 2 DMIC Record)
- Playback with ANC Filter Profile (fS = 192kHz)
- 9.85mW PQ (AMIC FF+FB Profile)
- 6.7mW PQ (AMIC FF Only Profile)
- 7mW PQ (DMIC FF+FB Profile)
- Full-Scale Playback Power at 1% THD+N:
- 31mW into 32Ω (1VRMS Full-Scale Mode)
- 15mW into 32Ω (Reduced Swing Mode)
- 61mW into 16Ω (1VRMS Full-Scale Mode)
- Flexible I2S/TDM Digital Audio Interface
- Support for 16/24/32-Bit Audio Data
- Playback Sample Rates of 8kHz to 192kHz
- No High-Speed Master Clock Required
- Audio CODEC Evaluation Platform Available
- Includes Maxim Reference Headset Design
- 6.7mm2 36-Bump WLP Package
- 0.4mm Pitch with a 0.5mm Height
MAX25231 36V, 1.2A Mini Buck Converter
- Synchronous DC-DC Converter with Integrated FETs
- 3.5μA Quiescent Current when in Standby Mode
- Small Solution Size Saves Space
- 2.1MHz Frequency
- Fixed 5V/3.3V Output Voltage Options Available
- Fixed 2.5ms Internal Soft-Start
- Fixed Output Voltage with ±2% Output Accuracy
- Adjustable Voltage Output 3V to 10V Available (MAX25231ATCD)
- Innovative Current-Mode-Control Architecture Minimizes Total Board Space and BOM Count
- PGOOD Output and High-Voltage EN Input Simplify Power Sequencing
- Protection Features and Operating Range Ideal for Automotive Applications
- 3.5V to 36V Operating VIN Range
- 40V Load-Dump Protection
- 99% Duty-Cycle Operation with Low Dropout
- -40°C to +125°C Automotive Temperature Range
- AEC-Q100 Qualified
MAX17578 4.5V to 60V, 1A High-Efficiency, Synchronous, Inverting Output DC-DC Converters
- Reduces External Components and Total Cost
- Synchronous Operation
- All-Ceramic Capacitors, Compact Layout
- Internal Loop Compensation
- System Ground Referenced I/O Pins (EN/UVLO, Active-Low RESET
- Flexibility to Support Multiple Rails in a System
- Adjustable Output Voltage Range from -0.9V to -36V
- Wide 4.5V to (60V - |VOUT|) Input-Voltage Range
- Up to 1A Output Current
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- Reduces Power Dissipation
- 90.6% Peak Efficiency
- DCM for Superior Light-Load Efficiency
- 6.2µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Hiccup-Mode Overload Protection
- Adjustable Soft-Start
- Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with Active-Low RESET
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150° C Junction Temperature Range
MAX17577 4.5V to 60V, 1A High-Efficiency, Synchronous, Inverting Output DC-DC Converters
- Reduces External Components and Total Cost
- Synchronous Operation
- All-Ceramic Capacitors, Compact Layout
- Internal Loop Compensation
- System Ground Referenced I/O Pins (EN/UVLO, Active-Low RESET
- Flexibility to Support Multiple Rails in a System
- Adjustable Output Voltage Range from -0.9V to -36V
- Wide 4.5V to (60V - |VOUT|) Input-Voltage Range
- Up to 1A Output Current
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- Reduces Power Dissipation
- 90.6% Peak Efficiency
- DCM for Superior Light-Load Efficiency
- 6.2µA Shutdown Current
- Operates Reliably in Adverse Industrial Environments
- Hiccup-Mode Overload Protection
- Adjustable Soft-Start
- Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with Active-Low RESET
- Programmable EN/UVLO Threshold
- Overtemperature Protection
- Wide -40°C to +125°C Ambient Operating Temperature Range/ -40°C to +150° C Junction Temperature Range
Documentation Type

Technical Documents
Showing 3 of View Top 100 Results View All Results
Part Number |
Title |
Document Type |
Date |
---|