Glossary Definition for UART

Glossary Term: UART 

Definition

Universal Asynchronous Receiver-Transmitter: An IC that converts parallel data to serial, for transmission; and converts received serial data to parallel data.

See: UART-related application notes

Related Parts
  • MAX3140 - SPI/MICROWIRE-Compatible UART with Integrated True Fail Safe RS-485/RS-422 Transceivers
  • MAX3110E - SPI/MICROWIRE-Compatible UART and ±15kV ESD-Protected RS-232 Transceivers with Internal Capacitors
  • MAX3100 - SPI/MICROWIRE-Compatible UART in QSOP-16
  • MAX3111E - SPI/MICROWIRE-Compatible UART and ±15kV ESD-Protected RS-232 Transceivers with Internal Capacitors

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ