Glossary Definition for Thermal Shutdown

Glossary Term: Thermal Shutdown 

Definition

Deactivating a circuit when a measured temperature is beyond a predetermined value.
Synonyms
  • Temperature Shutdown
Keywords

temperature, temp, shutdown, thermal, trip, threshold, set, point, setpoint, limit, thermostat
Related Parts
  • MAX6512 - No Longer Available
  • MAX6508 - Dual Trip SOT Temperature Switches
  • MAX6507 - Dual Trip SOT Temperature Switches
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6505 - Dual Trip SOT Temperature Switches
  • MAX6509 - Resistor-Programmable SOT Temperature Switches
  • MAX6504 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
  • MAX6506 - Dual Trip SOT Temperature Switches
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6665 - Fan Controller/Driver with Factory-Programmed Temperature Thresholds
  • MAX6511 - No Longer Available
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6502 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
  • MAX6503 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6510 - Resistor-Programmable SOT Temperature Switches
  • MAX6501 - Low-Cost, +2.7V to +5.5V, Micropower Temperature Switches in SOT23

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ