Glossary Definition for Thermal Monitor

Glossary Term: Thermal Monitor 

Definition

The integrated thermal control system used in Intel's processor devices.
Keywords

thermal, management, control, cool, cooling, sensing, monitor, monitoring
Related Parts
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ