Glossary Definition for Thermal Management

Glossary Term: Thermal Management 

Definition

The use of various temperature monitoring devices and cooling methods, such as forced air flow, within a processor or FPGA-based system, to control overall temperature of ICs and internal cabinet temperatures.
Synonyms
  • Temperature Control
  • Temperature Management
  • Thermal Control
Keywords

thermal, management, control, cool, cooling, sensing
Related Parts
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ