Glossary Definition for THERMTRIP_L

Glossary Term: THERMTRIP_L 

Definition

Pin name of the thermal trip output pin of AMD processors. The pin is asserted at a nominal die temperature of 125°C.
Keywords

thermal, sensor, diode, transistor, anode, cathode, temperature, pentium, intel, integrated, threshold, digital, output, amd, processor, pentium
Related Parts
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ