Glossary Definition for THERMDA

Glossary Term: THERMDA 

Definition

Thermal Diode Anode pin on AMD and Intel processors.
Keywords

thermal, sensor, diode, transistor, anode, cathode, temperature, pentium, intel, integrated
Related Parts
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ