Glossary Definition for Response Time

Glossary Term: Response Time 

Definition

The time for a sensor to respond from no load to a step change in load. Usually specified as time to rise to 90% of final value, measured from onset of step input change in measured variable.
Keywords

Response, Time, Rate, Change, Time
Related Parts
  • MAX1455 - Low-Cost Precision Sensor Signal Conditioner
  • MAX6613 - Low-Voltage Analog Temperature Sensor in an SC70 Package
  • MAX6611 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • MAX6610 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • MAX6605 - Low-Power Analog Temperature Sensor in SC70 Package
  • MAX6607 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX6608 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX1463 - Low-Power, Two-Channel Sensor Signal Processor
  • DS60 - Analog Temperature Sensor
  • MAX6612 - High-Slope, Low-Power, Analog Temperature Sensor in an SC70 Package
  • MAX1452 - Low-Cost Precision Sensor Signal Conditioner
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ