Glossary Definition for Remote Temperature

Glossary Term: Remote Temperature 

Definition

Temperature at a location other than at the die of the temperature-measuring integrated circuit.
Keywords

transistor, diode, temperature, thermal, sensing, remote diode, integrated temperature sensor, cpu, sensor
Related Parts
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ