Glossary Definition for Remote Diode

Glossary Term: Remote Diode 

Definition

A diode or diode-connected bipolar transistor used as a temperature-sensing element, often integrated onto an integrated circuit whose temperature is to be measured.
Synonyms
  • Remote Temp Sensor
Keywords

transistor, diode, temperature, thermal, sensing, remote diode, integrated temperature sensor, cpu, sensor
Related Parts
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ