Glossary Definition for MSA

Glossary Term: MSA 

Definition

Measurement Systems Analysis is a method for ensuring product test measurements are reliable, robust, and of good statistical merit.
Keywords

Quality, Planning, Control Plan, Process, Improvement, Aiag, Measurement, Test
Related Parts
  • MAX1464 - Low-Power, Low-Noise Multichannel Sensor Signal Processor
  • MAX1455 - Low-Cost Precision Sensor Signal Conditioner
  • MAX7033 - 315MHz/433MHz ASK Superheterodyne Receiver with AGC Lock
  • MAX1463 - Low-Power, Two-Channel Sensor Signal Processor
  • MAX1452 - Low-Cost Precision Sensor Signal Conditioner
  • MAX1472 - 300MHz-to-450MHz Low-Power, Crystal-Based ASK Transmitter
  • MAX1470 - 315MHz Low-Power, +3V Superheterodyne Receiver
  • MAX1479 - 300MHz to 450MHz Low-Power, Crystal-Based +10dBm ASK/FSK Transmitter

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ