Glossary Definition for Local Temperature

Glossary Term: Local Temperature 

Definition

The temperature measured on the die of the temperature-measuring integrated circuit.
Synonyms
  • Internal Temperature
Keywords

local, internal, temperature, thermal, inegrated
Related Parts
  • MAX6667 - High-Accuracy PWM Output Temperature Sensors
  • MAX6676 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
  • MAX6666 - High-Accuracy PWM Output Temperature Sensors
  • MAX6677 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
  • MAX6607 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX6613 - Low-Voltage Analog Temperature Sensor in an SC70 Package
  • MAX6608 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX6673 - PWM Output Temperature Sensors in SC70 Packages
  • DS60 - Analog Temperature Sensor
  • MAX6672 - PWM Output Temperature Sensors in SC70 Packages
  • MAX6611 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • MAX6612 - High-Slope, Low-Power, Analog Temperature Sensor in an SC70 Package
  • MAX6610 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • MAX6605 - Low-Power Analog Temperature Sensor in SC70 Package
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ