Glossary Definition for Local Temperature Sensor

Glossary Term: Local Temperature Sensor 

Definition

An element or function of an integrated circuit that measures its own die temperature.
Synonyms
  • Integrated Temperature Sensor
Keywords

Local, Internal, Temperature, Thermal, Integrated
Related Parts
  • MAX6608 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX6677 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
  • MAX6666 - High-Accuracy PWM Output Temperature Sensors
  • MAX6607 - Low-Voltage Analog Temperature Sensors in SC70 and SOT23 Packages
  • MAX6613 - Low-Voltage Analog Temperature Sensor in an SC70 Package
  • MAX6667 - High-Accuracy PWM Output Temperature Sensors
  • MAX6676 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
  • MAX6605 - Low-Power Analog Temperature Sensor in SC70 Package
  • MAX6672 - PWM Output Temperature Sensors in SC70 Packages
  • MAX6612 - High-Slope, Low-Power, Analog Temperature Sensor in an SC70 Package
  • MAX6611 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • MAX6673 - PWM Output Temperature Sensors in SC70 Packages
  • MAX6610 - Precision, Low-Power, 6-Pin SOT23 Temperature Sensors and Voltage References
  • DS60 - Analog Temperature Sensor
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ