Glossary Definition for Integrated Heat Spreader

Glossary Term: Integrated Heat Spreader  

Definition

An Integrated Heat Spreader (IHS) is the surface used to make contact between a heatsink or other thermal solution and a CPU or GPU processor.
Synonyms
  • IHS
Keywords

temperature, sensor, thermal, heat, hot, cool, cooling, intel, pentium
Related Parts
  • MAX6668 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6686 - Dual-Output Remote-Junction Temperature Switches
  • MAX6670 - Remote Temperature Switches with Integrated Fan Controller/Driver
  • MAX6660 - Remote-Junction Temperature-Controlled Fan-Speed Regulator with SMBus Interface
  • MAX6654 - 1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6659 - ±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
  • MAX6685 - Dual-Output Remote-Junction Temperature Switches
  • MAX6690 - 2°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface
  • MAX6661 - Remote Temperature-Controlled Fan-Speed Regulator with SPI-Compatible Interface

Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ