Glossary Definition for Fan Controller - PWM

Glossary Term: Fan Controller - PWM 

Definition

An integrated circuit that varies the speed and airflow of a cooling fan using a pulse-width-modulated (PWM) voltage in response to temperature or system commands.
Synonyms
  • PWM Fan Control
  • Digital Fan Control
Keywords

fan control, velocity, speed, reducing, cooling, fan
Related Parts
  • MAX6676 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
  • MAX6667 - High-Accuracy PWM Output Temperature Sensors
  • MAX6673 - PWM Output Temperature Sensors in SC70 Packages
  • MAX6672 - PWM Output Temperature Sensors in SC70 Packages
  • MAX6666 - High-Accuracy PWM Output Temperature Sensors
  • MAX6677 - Low-Voltage, 1.8kHz PWM Output Temperature Sensors
See Also
Find a term alphabetically:
0-9ABCDEFGHIJKLMNOPQRSTUVWXYZ